Menu Search

Scale Plates

In production

Scale Plates are used to precisely and repeatedly place sliding clamps along linear guides or shafts. There are two variants available, each with a distinct mounting style. On the one hand, single scale plates and, on the other hand, double scale plates. Within each of them, there is a type of mounting type. Screw mounting type with drilled holes or adhesive mounting features an outline of the screw hole location, not drilled.

They feature a marked scale or grid pattern that runs along one or both edges, giving users an indication. It is durable and wear resistant.

These are widely employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.

  • There are two variants available, each with a distinct mounting style.
  • Employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.
  • Feature a marked scale or grid pattern that runs along one or both edges, giving users an indication.
Material: Stainless Steel, Aluminium Series Code: SR33977, SR33975, SR33976

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability l2 Number of mounting holes Material l1 Type View
R 104,088 - R 138,784 Request the lead time here
Aluminium
Single Scale
R 62,6607 - R 83,5475 Request the lead time here
Aluminium
Single Scale
R 78,4001 - R 104,5334 Request the lead time here
Aluminium
Double Scale
R 84,4879 - R 112,6506 Request the lead time here
Aluminium
Single Scale
R 84,4879 - R 112,6506 Request the lead time here
Aluminium
Single Scale
R 64,7395 - R 86,3193 Request the lead time here
Stainless Steel
Single Scale
R 64,7395 - R 86,3193 Request the lead time here
Stainless Steel
Single Scale
R 104,088 - R 138,784 Request the lead time here
Aluminium
Single Scale
R 51,0788 - R 68,1051 Request the lead time here
Aluminium
Double Scale
R 104,088 - R 138,784 Request the lead time here
Aluminium
Single Scale
R 64,7395 - R 86,3193 Request the lead time here
Stainless Steel
Single Scale
R 61,0273 - R 81,3698 Request the lead time here
Aluminium
Single Scale
R 104,088 - R 138,784 Request the lead time here
Aluminium
Single Scale
R 244,5547 - R 326,073 Request the lead time here
Aluminium
Single Scale
R 86,1213 - R 114,8284 Request the lead time here
Aluminium
Single Scale
R 244,5547 - R 326,073 Request the lead time here
Aluminium
Single Scale
R 104,088 - R 138,784 Request the lead time here
Aluminium
Single Scale
R 74,5395 - R 99,3859 Request the lead time here
Aluminium
Double Scale
R 78,4001 - R 104,5334 Request the lead time here
Aluminium
Double Scale
R 62,6607 - R 83,5475 Request the lead time here
Aluminium
Single Scale
  • of 4
Scale Plate - Single Scale 200.0 95.0 Aluminium

20191405

Price Range
R 138,784 - R 104,088

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 100.0 90.0 Aluminium

20191535

Price Range
R 83,5475 - R 62,6607

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Double Scale 100.0 90.0 Aluminium

20191825

Price Range
R 104,5334 - R 78,4001

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 150.0 70.0 Aluminium

20192174

Price Range
R 112,6506 - R 84,4879

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 150.0 70.0 Aluminium

20192167

Price Range
R 112,6506 - R 84,4879

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 50.0 40.0 Stainless Steel

20191900

Price Range
R 86,3193 - R 64,7395

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Stainless Steel
  • Commodity Code
    8466209800
Scale Plate - Single Scale 50.0 40.0 Stainless Steel

20191887

Price Range
R 86,3193 - R 64,7395

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Stainless Steel
  • Commodity Code
    8466209800
Scale Plate - Single Scale 200.0 95.0 Aluminium

20191368

Price Range
R 138,784 - R 104,088

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Double Scale 50.0 40.0 Aluminium

20191801

Price Range
R 68,1051 - R 51,0788

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 200.0 95.0 Aluminium

20192198

Price Range
R 138,784 - R 104,088

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 50.0 40.0 Stainless Steel

20191856

Price Range
R 86,3193 - R 64,7395

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • Material
    Stainless Steel
  • Commodity Code
    8466209800
Scale Plate - Single Scale 100.0 90.0 Aluminium

20191344

Price Range
R 81,3698 - R 61,0273

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 200.0 95.0 Aluminium

20191443

Price Range
R 138,784 - R 104,088

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 500.0 100.0 Aluminium

20191641

Price Range
R 326,073 - R 244,5547

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 150.0 70.0 Aluminium

20191498

Price Range
R 114,8284 - R 86,1213

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 500.0 100.0 Aluminium

20191696

Price Range
R 326,073 - R 244,5547

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 200.0 95.0 Aluminium

20192181

Price Range
R 138,784 - R 104,088

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Double Scale 100.0 90.0 Aluminium

20191740

Price Range
R 99,3859 - R 74,5395

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Scale
  • Mounting type
    Adhesive
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Double Scale 100.0 90.0 Aluminium

20191795

Price Range
R 104,5334 - R 78,4001

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 100.0 90.0 Aluminium

20191665

Price Range
R 83,5475 - R 62,6607

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800