Menu Search

Scale Plate - Single Scale 50.0 40.0 Stainless Steel

Single Scale Plate is designed to provide accurate and repeatable positioning of sliding clamps along linear guides or shafts. It features a marked scale or grid pattern that runs along one edge, enabling users to make precise measurements. It has an adhesive mounting method and is wear resistant.
Essentra Part Number:

20191856

Manufacturer Part Number:

20191856

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 84,6267
10 - 19 R 76,164
20 - 49 R 71,9327
50 - 99 R 67,7013
100 + R 63,47
Standard pack: 1

Order in multiple of 1

Total price:

R 84,63

1 x R 84,6267

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Single Scale
Mounting type Adhesive
Material Stainless Steel
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us