Scale Plates are used to precisely and repeatedly place sliding clamps along linear guides or shafts. There are two variants available, each with a distinct mounting style. On the one hand, single scale plates and, on the other hand, double scale plates. Within each of them, there is a type of mounting type. Screw mounting type with drilled holes or adhesive mounting features an outline of the screw hole location, not drilled.
They feature a marked scale or grid pattern that runs along one or both edges, giving users an indication. It is durable and wear resistant.
These are widely employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.
Material: Stainless Steel, Aluminium Series Code: SR33977, SR33975, SR33976
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Number of mounting holes | Material | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|
| R 48,0392 - R 64,0523 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| R 102,047 - R 136,0627 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 239,7595 - R 319,6794 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 76,8628 - R 102,4837 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| R 82,8313 - R 110,4417 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 59,8307 - R 79,7742 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 50,0772 - R 66,7697 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| R 102,047 - R 136,0627 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 82,8313 - R 110,4417 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 105,8319 - R 141,1092 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 50,0772 - R 66,7697 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| R 105,8319 - R 141,1092 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 42,3618 - R 56,4825 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 63,47 - R 84,6267 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
| R 82,8313 - R 110,4417 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 63,47 - R 84,6267 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
| R 59,8307 - R 79,7742 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 91,8568 - R 122,4758 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
| R 239,7595 - R 319,6794 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 84,4326 - R 112,5768 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue