Menu Search

Scale Plate - Single Scale 200.0 95.0 Aluminium

Single Scale Plate is designed to provide accurate and repeatable positioning of sliding clamps along linear guides or shafts. It features a marked scale or grid pattern that runs along one edge, enabling users to make precise measurements. It has a screw mounting method and is wear resistant.
Essentra Part Number:

20191559

Manufacturer Part Number:

20191559

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 143,9314
10 - 19 R 129,5383
20 - 49 R 122,3417
50 - 99 R 115,1451
100 + R 107,9486
Standard pack: 1

Order in multiple of 1

Total price:

R 143,93

1 x R 143,9314

Specifications

Imperial
Metric
SKU attributes
Type Single Scale
Mounting type Screw Mount
d1 3.5
Material Aluminium
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us