Scale Plates are used to precisely and repeatedly place sliding clamps along linear guides or shafts. There are two variants available, each with a distinct mounting style. On the one hand, single scale plates and, on the other hand, double scale plates. Within each of them, there is a type of mounting type. Screw mounting type with drilled holes or adhesive mounting features an outline of the screw hole location, not drilled.
They feature a marked scale or grid pattern that runs along one or both edges, giving users an indication. It is durable and wear resistant.
These are widely employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.
Material: Stainless Steel, Aluminium Series Code: SR33977, SR33975, SR33976
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Number of mounting holes | Material | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|
| R 41,4273 - R 55,2364 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 61,0273 - R 81,3698 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 43,2091 - R 57,6122 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 61,0273 - R 81,3698 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 62,6607 - R 83,5475 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 107,9486 - R 143,9314 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 43,2091 - R 57,6122 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 244,5547 - R 326,073 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 74,5395 - R 99,3859 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| R 107,9486 - R 143,9314 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 64,7395 - R 86,3193 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
| R 51,0788 - R 68,1051 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| R 78,4001 - R 104,5334 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| R 49,00 - R 65,3334 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| R 244,5547 - R 326,073 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 41,4273 - R 55,2364 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 84,4879 - R 112,6506 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 51,0788 - R 68,1051 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| R 84,4879 - R 112,6506 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| R 64,7395 - R 86,3193 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue