Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
126 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Diameter Type Overall Height View
R 57,3316 - R 63,6892 Request the lead time here
M4
5
R 177,7267 - R 216,5973 Request the lead time here
M8
5
R 779,2471 - R 949,6918 Request the lead time here
M16
5
R 79,6044 - R 93,6706 Request the lead time here
M6
5
R 149,8502 - R 182,6336 Request the lead time here
M8
5
R 209,8131 - R 255,6813 Request the lead time here
M10
5
R 779,2471 - R 949,6918 Request the lead time here
M16
3
R 60,5033 - R 90,9825 Request the lead time here
M4
5
R 77,5563 - R 86,1753 Request the lead time here
M6
5
R 98,9046 - R 158,0425 Request the lead time here
M8
5
R 63,6892 - R 95,7613 Request the lead time here
M4
5
R 71,9241 - R 89,9016 Request the lead time here
M6
5
R 110,4961 - R 166,1637 Request the lead time here
M8
5
R 201,692 - R 245,825 Request the lead time here
M10
5
R 98,9046 - R 158,0425 Request the lead time here
M8
3
R 164,8552 - R 200,8955 Request the lead time here
M8
3
R 359,635 - R 438,3291 Request the lead time here
M10
3
R 58,3272 - R 64,7985 Request the lead time here
M4
5
R 66,8751 - R 78,6799 Request the lead time here
M6
5
R 438,3291 - R 438,3291 Request the lead time here
M10
1
  • of 7
Vibration Mount Round M4 10.0 mm 10.0 mm Steel;Rubber

10282588

Price Range
R 63,6892 - R 57,3316

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M4
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount Round M8 40.0 mm 40.0 mm Steel;Rubber

10282731

Price Range
R 216,5973 - R 177,7267

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M16 100.0 mm 60.0 mm Steel;Rubber

10282779

Price Range
R 949,6918 - R 779,2471

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M16
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M6 25.0 mm 25.0 mm Steel;Rubber

10282670

Price Range
R 93,6706 - R 79,6044

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M6
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M8 40.0 mm 35.0 mm Steel;Rubber

10282717

Price Range
R 182,6336 - R 149,8502

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount Round M10 50.0 mm 45.0 mm Steel;Rubber

10282755

Price Range
R 255,6813 - R 209,8131

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M10
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M16 100.0 mm 35.0 mm Steel;Rubber

10282571

Price Range
R 949,6918 - R 779,2471

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M16
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M4 15.0 mm 15.0 mm Steel;Rubber

10282618

Price Range
R 90,9825 - R 60,5033

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M4
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M6 20.0 mm 25.0 mm Steel;Rubber

10282656

Price Range
R 86,1753 - R 77,5563

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M6
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M8 30.0 mm 25.0 mm Steel;Rubber

10282694

Price Range
R 158,0425 - R 98,9046

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount Round M4 15.0 mm 20.0 mm Steel;Rubber

10282625

Price Range
R 95,7613 - R 63,6892

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M4
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M6 25.0 mm 20.0 mm Steel;Rubber

10282663

Price Range
R 89,9016 - R 71,9241

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M6
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount Round M8 30.0 mm 30.0 mm Steel;Rubber

10282700

Price Range
R 166,1637 - R 110,4961

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount Round M10 50.0 mm 45.0 mm Steel;Rubber

10282748

Price Range
R 245,825 - R 201,692

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M10
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M8 30.0 mm 30.0 mm Steel;Rubber

10282472

Price Range
R 158,0425 - R 98,9046

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount Round M8 40.0 mm 40.0 mm Steel;Rubber

10282519

Price Range
R 200,8955 - R 164,8552

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount Round M10 60.0 mm 60.0 mm Steel;Rubber

10282557

Price Range
R 438,3291 - R 359,635

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M10
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M4 10.0 mm 15.0 mm Steel;Rubber

10282595

Price Range
R 64,7985 - R 58,3272

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M4
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount Round M6 20.0 mm 15.0 mm Steel;Rubber

10282632

Price Range
R 78,6799 - R 66,8751

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M6
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount Round M10 60.0 mm 15.0 mm Steel;Rubber

10281895

Price Range
R 438,3291 - R 438,3291

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M10
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790