Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| R 57,3316 - R 63,6892 | Request the lead time here |
M4
|
0.394 in
10.0 mm
|
5
|
0.394 in
10.0 mm
|
||
| R 177,7267 - R 216,5973 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
5
|
1.772 in
45.0 mm
|
||
| R 779,2471 - R 949,6918 | Request the lead time here |
M16
|
3.937 in
100.0 mm
|
5
|
1.969 in
50.0 mm
|
||
| R 79,6044 - R 93,6706 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
5
|
0.984 in
25.0 mm
|
||
| R 149,8502 - R 182,6336 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
5
|
1.378 in
35.0 mm
|
||
| R 209,8131 - R 255,6813 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
5
|
1.969 in
50.0 mm
|
||
| R 779,2471 - R 949,6918 | Request the lead time here |
M16
|
|
3
|
3.78 in
96.0 mm
|
||
| R 60,5033 - R 90,9825 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
5
|
0.591 in
15.0 mm
|
||
| R 77,5563 - R 86,1753 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
5
|
0.984 in
25.0 mm
|
||
| R 98,9046 - R 158,0425 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
5
|
0.984 in
25.0 mm
|
||
| R 63,6892 - R 95,7613 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
5
|
0.787 in
20.0 mm
|
||
| R 71,9241 - R 89,9016 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
5
|
0.787 in
20.0 mm
|
||
| R 110,4961 - R 166,1637 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
5
|
1.181 in
30.0 mm
|
||
| R 201,692 - R 245,825 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
5
|
1.772 in
45.0 mm
|
||
| R 98,9046 - R 158,0425 | Request the lead time here |
M8
|
|
3
|
1.969 in
50.0 mm
|
||
| R 164,8552 - R 200,8955 | Request the lead time here |
M8
|
|
3
|
2.874 in
73.0 mm
|
||
| R 359,635 - R 438,3291 | Request the lead time here |
M10
|
|
3
|
4.055 in
103.0 mm
|
||
| R 58,3272 - R 64,7985 | Request the lead time here |
M4
|
0.394 in
10.0 mm
|
5
|
0.591 in
15.0 mm
|
||
| R 66,8751 - R 78,6799 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
5
|
0.591 in
15.0 mm
|
||
| R 438,3291 - R 438,3291 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
1
|
5.748 in
146.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue