Menu Search

Saddle Washers - Nylon

In stock

Our Plastic Saddle Washers range consists of Nylon Saddle Washers.

This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.

A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Height Inside Diameter Outside Diameter Compatible Tube Size Compatible Thread Sizes (All) Overall Height View
R 5,9308 - R 10,795 Request the lead time here
8.2 mm
22.0 mm
M8
9.0 mm
R 6,7842 - R 11,0083 Request the lead time here
6.2 mm
28.0 mm
11.0 mm
R 9,4723 - R 15,4173 70 In stock - Delivery conditions may apply, visit our FAQs
8.3 mm
32.0 mm
12.0 mm
R 20,31 - R 35,8696 Request the lead time here
6.6 mm
40.0 mm
12.0 mm
R 2,432 - R 3,1716 Request the lead time here
5.2 mm
13.0 mm
5.5 mm
R 4,0676 - R 7,41 600 In stock - Delivery conditions may apply, visit our FAQs
5.2 mm
19.0 mm
8.0 mm
R 4,0676 - R 7,41 Request the lead time here
5.2 mm
19.0 mm
8.0 mm
R 4,7503 - R 8,6474 Request the lead time here
9.0 mm
5.2 mm
22.0 mm
M5
9.0 mm
R 5,4188 - R 9,8989 Request the lead time here
6.2 mm
25.0 mm
10.0 mm
R 2,1334 - R 2,9725 Request the lead time here
3.3 mm
10.0 mm
M3
4.2 mm
R 2,432 - R 3,1716 Request the lead time here
5.5 mm
5.2 mm
13.0 mm
M5
5.5 mm
R 20,31 - R 35,8696 Request the lead time here
10.4 mm
40.0 mm
12.0 mm
R 2,432 - R 3,1716 Request the lead time here
4.2 mm
13.0 mm
5.5 mm
R 4,7503 - R 8,6474 Request the lead time here
5.2 mm
22.0 mm
9.0 mm
R 5,9308 - R 10,795 100 In stock - Delivery conditions may apply, visit our FAQs
9.0 mm
8.2 mm
22.0 mm
M8
9.0 mm
R 5,4188 - R 9,8989 Request the lead time here
8.3 mm
25.0 mm
10.0 mm
R 6,7842 - R 11,0083 Request the lead time here
8.3 mm
28.0 mm
11.0 mm
R 9,4723 - R 15,4173 Request the lead time here
10.4 mm
32.0 mm
12.0 mm
R 20,31 - R 35,8696 Request the lead time here
16.5 mm
40.0 mm
12.0 mm
R 2,1334 - R 2,9725 Request the lead time here
3.3 mm
10.0 mm
M3
4.2 mm
  • of 2
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Natural

10069363

Price Range
R 10,795 - R 5,9308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 27.0 mm 29.0 mm Nylon Natural

10069455

Price Range
R 11,0083 - R 6,7842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 8.3 mm 30.0 mm 34.0 mm Nylon Natural

10069509

Price Range
R 15,4173 - R 9,4723

Stock Levels
70 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 6.6 mm 50.0 mm 60.0 mm Nylon Natural

10069622

Price Range
R 35,8696 - R 20,31

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.6 mm
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon Natural

10069226

Price Range
R 3,1716 - R 2,432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon Natural

10069271

Price Range
R 7,41 - R 4,0676

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon Black

10069288

Price Range
R 7,41 - R 4,0676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 5.2 mm 21.0 mm 23.0 mm Nylon Black

10069332

Price Range
R 8,6474 - R 4,7503

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 24.0 mm 26.0 mm Nylon Natural

10069394

Price Range
R 9,8989 - R 5,4188

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Black

10069196

Price Range
R 2,9725 - R 2,1334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon Black

10069233

Price Range
R 3,1716 - R 2,432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon Natural

10069677

Price Range
R 35,8696 - R 20,31

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon Black

10069219

Price Range
R 3,1716 - R 2,432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    4.2 mm
Saddle Washer 5.2 mm 21.0 mm 23.0 mm Nylon Natural

10069325

Price Range
R 8,6474 - R 4,7503

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Black

10069370

Price Range
R 10,795 - R 5,9308

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon Black

10069448

Price Range
R 9,8989 - R 5,4188

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 8.3 mm 27.0 mm 29.0 mm Nylon Black

10069486

Price Range
R 11,0083 - R 6,7842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon Black

10069530

Price Range
R 15,4173 - R 9,4723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 16.5 mm 50.0 mm 60.0 mm Nylon Black

10069653

Price Range
R 35,8696 - R 20,31

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    16.5 mm
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Natural

10069189

Price Range
R 2,9725 - R 2,1334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm