Menu Search

Saddle Washers - Nylon

In stock

Our Plastic Saddle Washers range consists of Nylon Saddle Washers.

This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.

A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Height Inside Diameter Outside Diameter Compatible Tube Size Compatible Thread Sizes (All) Overall Height View
R 2,4807 - R 3,235 Request the lead time here
5.2 mm
13.0 mm
5.5 mm
R 4,149 - R 7,5582 600 In stock - Delivery conditions may apply, visit our FAQs
5.2 mm
19.0 mm
8.0 mm
R 4,8453 - R 8,8203 Request the lead time here
5.2 mm
22.0 mm
9.0 mm
R 2,4807 - R 3,235 Request the lead time here
4.2 mm
13.0 mm
5.5 mm
R 2,176 - R 3,032 Request the lead time here
3.3 mm
10.0 mm
M3
4.2 mm
R 2,7853 - R 3,5687 Request the lead time here
5.0 mm
16.0 mm
6.8 mm
R 6,9199 - R 11,2285 Request the lead time here
6.2 mm
28.0 mm
11.0 mm
R 9,6617 - R 15,7257 70 In stock - Delivery conditions may apply, visit our FAQs
8.3 mm
32.0 mm
12.0 mm
R 20,7162 - R 36,587 Request the lead time here
6.6 mm
40.0 mm
12.0 mm
R 20,7162 - R 36,587 Request the lead time here
10.4 mm
40.0 mm
12.0 mm
R 9,6617 - R 15,7257 Request the lead time here
10.4 mm
32.0 mm
12.0 mm
R 20,7162 - R 36,587 40 In stock - Delivery conditions may apply, visit our FAQs
10.4 mm
40.0 mm
12.0 mm
R 20,7162 - R 36,587 Request the lead time here
16.5 mm
40.0 mm
12.0 mm
R 2,4807 - R 3,235 Request the lead time here
4.2 mm
13.0 mm
5.5 mm
R 2,4807 - R 3,235 Request the lead time here
5.5 mm
5.2 mm
13.0 mm
M5
5.5 mm
R 4,149 - R 7,5582 Request the lead time here
5.2 mm
19.0 mm
8.0 mm
R 4,8453 - R 8,8203 Request the lead time here
9.0 mm
5.2 mm
22.0 mm
M5
9.0 mm
R 5,5272 - R 10,0969 Request the lead time here
6.2 mm
25.0 mm
10.0 mm
R 6,0494 - R 11,0109 100 In stock - Delivery conditions may apply, visit our FAQs
9.0 mm
8.2 mm
22.0 mm
M8
9.0 mm
R 5,5272 - R 10,0969 Request the lead time here
8.3 mm
25.0 mm
10.0 mm
  • of 2
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon Natural

10069226

Price Range
R 3,235 - R 2,4807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon Natural

10069271

Price Range
R 7,5582 - R 4,149

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 5.2 mm 21.0 mm 23.0 mm Nylon Natural

10069325

Price Range
R 8,8203 - R 4,8453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon Natural

10069202

Price Range
R 3,235 - R 2,4807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    4.2 mm
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Black

10069196

Price Range
R 3,032 - R 2,176

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.0 mm 15.0 mm 17.0 mm Nylon Natural

10069240

Price Range
R 3,5687 - R 2,7853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.0 mm
Saddle Washer 6.2 mm 27.0 mm 29.0 mm Nylon 6/6 Natural

10069455

Price Range
R 11,2285 - R 6,9199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 8.3 mm 30.0 mm 34.0 mm Nylon Natural

10069509

Price Range
R 15,7257 - R 9,6617

Stock Levels
70 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 6.6 mm 50.0 mm 60.0 mm Nylon Natural

10069622

Price Range
R 36,587 - R 20,7162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.6 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon Natural

10069677

Price Range
R 36,587 - R 20,7162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon Natural

10069523

Price Range
R 15,7257 - R 9,6617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon Black

10069684

Price Range
R 36,587 - R 20,7162

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 16.5 mm 50.0 mm 60.0 mm Nylon Black

10069653

Price Range
R 36,587 - R 20,7162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    16.5 mm
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon Black

10069219

Price Range
R 3,235 - R 2,4807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    4.2 mm
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon Black

10069233

Price Range
R 3,235 - R 2,4807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon Black

10069288

Price Range
R 7,5582 - R 4,149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 5.2 mm 21.0 mm 23.0 mm Nylon Black

10069332

Price Range
R 8,8203 - R 4,8453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 24.0 mm 26.0 mm Nylon Natural

10069394

Price Range
R 10,0969 - R 5,5272

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Black

10069370

Price Range
R 11,0109 - R 6,0494

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon 6/6 Black

10069448

Price Range
R 10,0969 - R 5,5272

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm