Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 2,9583 - R 4,0961 2000 In stock - Delivery conditions may apply, visit our FAQs
5.2 mm
10.0 mm
20.0 mm
R 8,6616 - R 14,0946 1000 In stock - Delivery conditions may apply, visit our FAQs
8.2 mm
18.0 mm
20.0 mm
R 13,5542 - R 26,5679 Request the lead time here
8.2 mm
18.0 mm
40.0 mm
R 29,2845 - R 94,8369 Request the lead time here
10.6 mm
22.0 mm
50.0 mm
R 1,4201 - R 1,7208 Request the lead time here
5.2 mm
10.0 mm
15.0 mm
R 1,093 - R 1,3192 Request the lead time here
5.2 mm
10.0 mm
10.0 mm
R 2,2187 - R 3,0721 Request the lead time here
10.3 mm
15.0 mm
5.0 mm
R 2,6027 - R 3,5983 Request the lead time here
10.3 mm
15.0 mm
7.5 mm
R 4,4374 - R 8,1069 Request the lead time here
10.3 mm
15.0 mm
25.0 mm
R 6,8695 - R 11,1648 Request the lead time here
10.3 mm
15.0 mm
36.5 mm
R 11,2501 - R 24,7901 Request the lead time here
10.6 mm
22.0 mm
10.0 mm
R 18,5748 - R 32,769 40 In stock - Delivery conditions may apply, visit our FAQs
10.6 mm
22.0 mm
25.0 mm
R 6,4855 - R 10,5247 Request the lead time here
10.3 mm
15.0 mm
36.5 mm
R 14,2227 - R 27,8622 Request the lead time here
10.6 mm
22.0 mm
15.0 mm
R 20,5944 - R 36,3532 Request the lead time here
10.6 mm
22.0 mm
30.0 mm
R 31,0339 - R 100,526 Request the lead time here
10.6 mm
22.0 mm
50.0 mm
R 2,3609 - R 3,0436 Request the lead time here
4.2 mm
8.0 mm
20.0 mm
R 1,8916 - R 3,0152 Request the lead time here
5.2 mm
10.0 mm
7.5 mm
R 1,7351 - R 2,4178 Request the lead time here
4.2 mm
8.0 mm
8.0 mm
R 3,1432 - R 4,3521 Request the lead time here
4.2 mm
8.0 mm
35.0 mm
  • of 44
Spacer 5.2 mm 10.0 mm 20.0 mm PA

10045480

Price Range
R 4,0961 - R 2,9583

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 8.2 mm 18.0 mm 20.0 mm PA

10046241

Price Range
R 14,0946 - R 8,6616

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 8.2 mm 18.0 mm 40.0 mm PA

10046326

Price Range
R 26,5679 - R 13,5542

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 50.0 mm PA

10046746

Price Range
R 94,8369 - R 29,2845

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    50.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 15.0 mm PA

10167731

Price Range
R 1,7208 - R 1,4201

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 10.0 mm PA

10167694

Price Range
R 1,3192 - R 1,093

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 10.3 mm 15.0 mm 5.0 mm PA

10046364

Price Range
R 3,0721 - R 2,2187

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.3 mm 15.0 mm 7.5 mm PA

10046388

Price Range
R 3,5983 - R 2,6027

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.3 mm 15.0 mm 25.0 mm PA

10046463

Price Range
R 8,1069 - R 4,4374

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.3 mm 15.0 mm 36.5 mm PA

10046517

Price Range
R 11,1648 - R 6,8695

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    36.5 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 10.0 mm PA

10046586

Price Range
R 24,7901 - R 11,2501

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 25.0 mm PA

10046647

Price Range
R 32,769 - R 18,5748

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.3 mm 15.0 mm 36.5 mm PA

10046524

Price Range
R 10,5247 - R 6,4855

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    36.5 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 15.0 mm PA

10046593

Price Range
R 27,8622 - R 14,2227

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 30.0 mm PA

10046661

Price Range
R 36,3532 - R 20,5944

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 50.0 mm PA

10046739

Price Range
R 100,526 - R 31,0339

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    50.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 20.0 mm PA

10045046

Price Range
R 3,0436 - R 2,3609

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 7.5 mm PA

10045305

Price Range
R 3,0152 - R 1,8916

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 8.0 mm PA

10044889

Price Range
R 2,4178 - R 1,7351

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 35.0 mm PA

10045121

Price Range
R 4,3521 - R 3,1432

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Natural