Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 0,9754 - R 1,1782 | Request the lead time here |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| R 6,9297 - R 6,9297 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| R 6,7746 - R 13,7472 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.669 in
17.0 mm
|
||
| R 6,2631 - R 13,968 | Request the lead time here |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| R 7,9839 - R 7,9839 | Request the lead time here |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
||
| R 1,093 - R 1,3192 | Request the lead time here |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| R 21,5331 - R 38,003 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| R 33,7504 - R 109,3725 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| R 11,5488 - R 25,4586 | Request the lead time here |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| R 21,6184 - R 38,1452 | Request the lead time here |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| R 6,2631 - R 6,2631 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| R 9,2861 - R 15,017 | 247 In stock - Delivery conditions may apply, visit our FAQs |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| R 6,8143 - R 7,7823 | Request the lead time here |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.295 in
7.5 mm
|
||
| R 16,0608 - R 16,0608 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.181 in
30.0 mm
|
||
| R 4,0856 - R 4,4027 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
||
| R 3,8594 - R 4,2012 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
| R 6,108 - R 6,108 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
| R 15,5957 - R 25,1204 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
||
| R 16,0763 - R 25,9486 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
| R 17,5025 - R 17,5025 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.063 in
27.0 mm