Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 1,4507 - R 1,4507 | Request the lead time here |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| R 1,5929 - R 1,5929 | Request the lead time here |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
||
| R 1,4365 - R 2,0054 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| R 1,4365 - R 1,4365 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| R 1,5502 - R 2,1476 | 388 In stock - Delivery conditions may apply, visit our FAQs |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| R 1,5787 - R 2,176 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| R 2,3325 - R 3,2427 | Request the lead time here |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| R 2,7876 - R 3,8827 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| R 3,129 - R 4,3237 | Request the lead time here |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| R 1,4365 - R 1,9911 | Request the lead time here |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| R 1,536 - R 2,1334 | Request the lead time here |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| R 1,8205 - R 2,5458 | Request the lead time here |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| R 1,5929 - R 2,2329 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| R 1,9769 - R 2,7734 | Request the lead time here |
0.185 in
4.7 mm
|
0.244 in
6.2 mm
|
0.197 in
5.0 mm
|
||
| R 1,2999 - R 1,2999 | Request the lead time here |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| R 1,4649 - R 1,4649 | Request the lead time here |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| R 1,7778 - R 1,7778 | Request the lead time here |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| R 1,9342 - R 2,6738 | Request the lead time here |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| R 2,7734 - R 3,5983 | Request the lead time here |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| R 1,7778 - R 2,5031 | Request the lead time here |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm