Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
875 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 1,6498 - R 2,304 250 In stock - Delivery conditions may apply, visit our FAQs
5.2 mm
10.0 mm
3.0 mm
R 2,0196 - R 2,8303 Request the lead time here
4.2 mm
8.0 mm
15.0 mm
R 1,6925 - R 2,3751 2500 In stock - Delivery conditions may apply, visit our FAQs
4.2 mm
8.0 mm
6.0 mm
R 2,0196 - R 2,8303 Request the lead time here
4.2 mm
8.0 mm
12.0 mm
R 2,5743 - R 3,5698 Request the lead time here
4.2 mm
8.0 mm
25.0 mm
R 4,1388 - R 7,5664 Request the lead time here
10.3 mm
15.0 mm
20.0 mm
R 5,1912 - R 9,4723 Request the lead time here
10.3 mm
15.0 mm
35.0 mm
R 8,6616 - R 14,0946 Request the lead time here
10.6 mm
22.0 mm
5.0 mm
R 16,2707 - R 31,873 Request the lead time here
10.6 mm
22.0 mm
20.0 mm
R 26,2835 - R 42,5827 Request the lead time here
10.6 mm
22.0 mm
45.0 mm
R 35,3007 - R 77,4994 Request the lead time here
10.6 mm
22.0 mm
60.0 mm
R 1,4201 - R 1,7208 Request the lead time here
5.2 mm
10.0 mm
12.0 mm
R 24,1216 - R 39,0697 Request the lead time here
10.6 mm
22.0 mm
40.0 mm
R 31,0339 - R 68,1267 Request the lead time here
10.6 mm
22.0 mm
55.0 mm
R 1,2226 - R 2,7905 Request the lead time here
5.2 mm
10.0 mm
5.0 mm
R 2,3402 - R 2,5596 Request the lead time here
5.2 mm
10.0 mm
2.0 mm
R 1,093 - R 1,3192 Request the lead time here
5.2 mm
10.0 mm
3.0 mm
R 1,8773 - R 2,6312 Request the lead time here
3.1 mm
6.0 mm
18.0 mm
R 2,3894 - R 3,0863 Request the lead time here
3.1 mm
6.0 mm
30.0 mm
R 1,5787 - R 2,176 Request the lead time here
3.1 mm
8.0 mm
3.0 mm
  • of 44
Spacer 5.2 mm 10.0 mm 3.0 mm PA

10045183

Price Range
R 2,304 - R 1,6498

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 15.0 mm PA

10044988

Price Range
R 2,8303 - R 2,0196

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 6.0 mm PA

10044841

Price Range
R 2,3751 - R 1,6925

Stock Levels
2500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 12.0 mm PA

10044957

Price Range
R 2,8303 - R 2,0196

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 25.0 mm PA

10045077

Price Range
R 3,5698 - R 2,5743

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.3 mm 15.0 mm 20.0 mm PA

10046449

Price Range
R 7,5664 - R 4,1388

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.3 mm 15.0 mm 35.0 mm PA

10046500

Price Range
R 9,4723 - R 5,1912

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 5.0 mm PA

10046562

Price Range
R 14,0946 - R 8,6616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 20.0 mm PA

10046623

Price Range
R 31,873 - R 16,2707

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 45.0 mm PA

10046722

Price Range
R 42,5827 - R 26,2835

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    45.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 60.0 mm PA

10046784

Price Range
R 77,4994 - R 35,3007

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    60.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 12.0 mm PA

10167717

Price Range
R 1,7208 - R 1,4201

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 10.6 mm 22.0 mm 40.0 mm PA

10046708

Price Range
R 39,0697 - R 24,1216

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 55.0 mm PA

10046760

Price Range
R 68,1267 - R 31,0339

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    55.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 5.0 mm PA

10167656

Price Range
R 2,7905 - R 1,2226

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 2.0 mm PA

10167618

Price Range
R 2,5596 - R 2,3402

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 3.0 mm PA

10167632

Price Range
R 1,3192 - R 1,093

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 3.1 mm 6.0 mm 18.0 mm PA

10043738

Price Range
R 2,6312 - R 1,8773

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 30.0 mm PA

10043790

Price Range
R 3,0863 - R 2,3894

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 8.0 mm 3.0 mm PA

10043844

Price Range
R 2,176 - R 1,5787

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black