Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,6677 - R 2,5942 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| R 1,2736 - R 1,9812 | Request the lead time here |
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| R 0,8338 - R 1,2971 | Request the lead time here |
0.551 in
14.0 mm
|
0.315 in
8.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| R 0,4756 - R 0,7398 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
2
|
||
| R 2,6309 - R 4,0926 | Request the lead time here |
2.362 in
60.0 mm
|
0.709 in
18.0 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| R 1,1164 - R 1,7367 | Request the lead time here |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
2
|
||
| R 1,3353 - R 2,0772 | Request the lead time here |
0.787 in
20.0 mm
|
0.177 in
4.5 mm
|
|
ABS
|
0.059 in
1.5 mm
|
|
5
|
||
| R 2,406 - R 3,7427 | Request the lead time here |
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
|
ABS
|
0.039 in
1.0 mm
|
|
5
|
||
| R 0,4886 - R 0,543 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 0,467 - R 0,5189 | Request the lead time here |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 2,6309 - R 2,9232 | Request the lead time here |
2.362 in
60.0 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| R 0,4931 - R 0,5479 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
LDPE - PIR
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 0,6527 - R 0,7253 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| R 0,5791 - R 0,6434 | Request the lead time here |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 1,0726 - R 1,1918 | Request the lead time here |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
LDPE - PIR
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 0,7681 - R 0,8535 | Request the lead time here |
1.102 in
28.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 2,4279 - R 2,6977 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
0.118 in
3.0 mm
|
LDPE - PIR
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
1
|
||
| R 3,664 - R 5,1297 | Request the lead time here |
0.984 in
25.0 mm
|
0.61 in
15.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
2
|
||
| R 5,3645 - R 7,5103 | Request the lead time here |
1.26 in
32.0 mm
|
0.768 in
19.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
2
|
||
| R 2,5142 - R 3,5199 | Request the lead time here |
0.866 in
22.0 mm
|
0.61 in
15.5 mm
|
|
LDPE - PIR
|
0.059 in
1.5 mm
|
0.039 in
1.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue