20777227
20777227
| Quantity | Unit price |
|---|---|
| 400 - 1999 | R 2,9232 |
| 2000 + | R 2,6309 |
| D | 60.0 mm |
|---|---|
| D | 2.362 in |
| H | 0.709 in |
| H | 18.0 mm |
| h | 0.118 in |
| h | 3.0 mm |
| Minimum Wall Thickness | 1.5 mm |
| Minimum Wall Thickness | 0.059 in |
| Maximum Wall Thickness | 3.0 mm |
| Maximum Wall Thickness | 0.118 in |
| Colour | White |
| Material | LDPE - PIR |
| Type | 1 |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue