Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 50,4558 - R 103,1458 | Request the lead time here |
3.937 in
100.0 mm
|
1.102 in
28.0 mm
|
|
PE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| R 155,415 - R 193,1336 | Request the lead time here |
5.512 in
140.0 mm
|
1.339 in
34.0 mm
|
|
PE
|
0.256 in
6.5 mm
|
0.079 in
2.0 mm
|
1
|
||
| R 0,8918 - R 1,8743 | Request the lead time here |
0.709 in
18.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
3
|
||
| R 1,5531 - R 3,2033 | Request the lead time here |
0.945 in
24.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
3
|
||
| R 1,1794 - R 1,9007 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
3
|
||
| R 0,7227 - R 1,6074 | Request the lead time here |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.059 in
1.5 mm
|
0.031 in
0.8 mm
|
3
|
||
| R 3,3286 - R 6,1639 | Request the lead time here |
1.575 in
40.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
Low Profile
|
||
| R 1,6607 - R 2,6751 | Request the lead time here |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
3
|
||
| R 1,312 - R 3,5326 | Request the lead time here |
1.102 in
28.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
Low Profile
|
||
| R 1,999 - R 5,1583 | Request the lead time here |
0.874 in
22.2 mm
|
|
|
LDPE - PIR
|
0.63 in
16.0 mm
|
|
4
|
||
| R 1,2998 - R 1,9081 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
PE
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 6,9344 - R 8,2557 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| R 5,4897 - R 23,2013 | Request the lead time here |
1.874 in
47.6 mm
|
0.61 in
15.5 mm
|
|
LDPE - PIR
|
0.059 in
1.5 mm
|
0.039 in
1.0 mm
|
1
|
||
| R 1,9294 - R 2,4329 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 1,9294 - R 2,4329 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| R 2,4082 - R 3,2585 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| R 83,5611 - R 175,4784 | Request the lead time here |
4.134 in
105.0 mm
|
1.102 in
28.0 mm
|
|
LDPE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
|
||
| R 2,176 - R 3,2585 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| R 9,3425 - R 12,1375 | 1200 In stock - Delivery conditions may apply, visit our FAQs |
2.165 in
55.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
||
| 10258149 | R 31,2483 - R 32,4762 | Request the lead time here |
3.543 in
90.0 mm
|
0.787 in
20.0 mm
|
|
PE
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
1