110798
Quantity | Unit price |
---|---|
80 - 799 | R 21,2583 |
800 + | R 5,03 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Finish | Polished |
Colour | Orange |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Head Height | 4.0 mm |
Head Height | 0.157 in |
Insert Height | 15.5 mm |
Insert Height | 0.61 in |
Compatible Outside Tube Diameter | 47.6 mm |
Compatible Outside Tube Diameter | 1.874 in |
Compatible Wall Thickness Range | 16.0 - 18.0 mm | 0.63 - 0.709 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue