Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
R 5,1355 - R 6,3968 Request the lead time here
45.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 4,4827 - R 6,0141 Request the lead time here
42.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 0,7488 - R 1,6648 Request the lead time here
14.0 mm
11.5 mm
PE
2.0 mm
1.5 mm
3
R 1,6684 - R 3,5039 750 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
11.5 mm
PE
2.5 mm
1.0 mm
3
R 1,4547 - R 2,9395 Request the lead time here
18.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
R 0,8107 - R 2,2694 2250 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
R 3,1985 - R 4,3192 Request the lead time here
28.0 mm
12.0 mm
LDPE - PIR
2.5 mm
1.0 mm
1
R 14,2703 - R 25,0597 Request the lead time here
75.0 mm
22.0 mm
LDPE - PIR
4.0 mm
2.0 mm
1
R 9,0881 - R 26,6928 Request the lead time here
65.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 1,3809 - R 2,8494 Request the lead time here
18.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
R 6,5282 - R 13,7092 Request the lead time here
44.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 1,6146 - R 2,0047 Request the lead time here
16.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
R 6,238 - R 24,6578 Request the lead time here
47.6 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 1,5087 - R 4,1606 Request the lead time here
18.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
R 4,4827 - R 6,8342 Request the lead time here
42.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 3,9827 - R 5,1358 Request the lead time here
32.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 1,9222 - R 2,444 Request the lead time here
20.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
R 14,2025 - R 22,9629 Request the lead time here
76.2 mm
22.0 mm
LDPE - PIR
4.0 mm
2.0 mm
1
R 5,8896 - R 13,7969 Request the lead time here
35.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
R 2,4641 - R 3,2797 Request the lead time here
19.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
  • of 28
Round Tube Insert 45.0 mm 1.0 mm 3.0 mm Grey PE

10080344

Price Range
R 6,3968 - R 5,1355

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 11.5 mm 3.0 mm 1.0 mm Grey PE

10080757

Price Range
R 6,0141 - R 4,4827

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Glide 14.0 mm 1.5 mm 2.0 mm PE Black

10338513

Price Range
R 1,6648 - R 0,7488

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Glide 25.0 mm 1.0 mm 2.5 mm PE Black

10338568

Price Range
R 3,5039 - R 1,6684

Stock Levels
750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    25.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Black
Round Tube Insert 11.5 mm 2.0 mm 0.8 mm Grey PE

10080733

Price Range
R 2,9395 - R 1,4547

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 10.0 mm 0.8 mm 2.0 mm Grey PE

10080290

Price Range
R 2,2694 - R 0,8107

Stock Levels
2250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    10.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 28.0 mm 1.0 mm 2.5 mm Grey PE

10076958

Price Range
R 4,3192 - R 3,1985

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Grey
Round Tube Insert 75.0 mm 2.0 mm 4.0 mm LDPE - PIR Grey

10121337

Price Range
R 25,0597 - R 14,2703

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 65.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10121597

Price Range
R 26,6928 - R 9,0881

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm Grey PE

10080313

Price Range
R 2,8494 - R 1,3809

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Round Tube Insert Grey LDPE - PIR

10080764

Price Range
R 13,7092 - R 6,5282

Stock Levels
Request the lead time here
Attributes
  • D
    44.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 16.0 mm 0.8 mm 2.0 mm Grey PE

10076873

Price Range
R 2,0047 - R 1,6146

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 47.6 mm 1.0 mm 3.0 mm Grey PE

10080351

Price Range
R 24,6578 - R 6,238

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm LDPE - PIR White

10079850

Price Range
R 4,1606 - R 1,5087

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Tube Insert 42.0 mm 1.0 mm 3.0 mm Grey PE

10080337

Price Range
R 6,8342 - R 4,4827

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 32.0 mm 1.0 mm 3.0 mm Grey PE

10076422

Price Range
R 5,1358 - R 3,9827

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 20.0 mm 0.8 mm 2.0 mm Grey PE

10076262

Price Range
R 2,444 - R 1,9222

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 76.2 mm 2.0 mm 4.0 mm Grey PE

10076996

Price Range
R 22,9629 - R 14,2025

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Grey
Round Tube Insert 35.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10121573

Price Range
R 13,7969 - R 5,8896

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 19.0 mm 0.8 mm 2.0 mm Grey PE

10076880

Price Range
R 3,2797 - R 2,4641

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey