Menu Search

Round Tube Inserts - Multi Purpose PCR

In stock

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Essentra Part Number Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
R 5,8113 - R 6,457 Request the lead time here
21.5 mm
6.0 mm
4.0 mm
76.0 mm
1.6 mm
R 10,6534 - R 11,8371 Request the lead time here
20.0 mm
6.0 mm
5.0 mm
90.0 mm
1.5 mm
R 19,7178 - R 21,9087 Request the lead time here
6.0 mm
R 19,761 - R 21,9567 Request the lead time here
6.0 mm
R 19,7385 - R 30,7043 Request the lead time here
20.0 mm
5.0 mm
4.0 mm
102.0 mm
2.0 mm
R 21,0833 - R 23,4259 Request the lead time here
6.0 mm
R 0,4395 - R 0,6836 Request the lead time here
11.0 mm
5.0 mm
2.0 mm
16.0 mm
1.0 mm
R 29,727 - R 33,03 Request the lead time here
6.0 mm
R 0,3974 - R 0,6182 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
12.0 mm
1.0 mm
R 20,0841 - R 22,3156 Request the lead time here
6.0 mm
R 23,0817 - R 25,6464 80 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
R 25,0746 - R 27,8606 Request the lead time here
6.0 mm
R 19,7817 - R 21,9796 Request the lead time here
6.0 mm
R 22,0825 - R 24,5361 Request the lead time here
6.0 mm
R 0,4214 - R 0,6556 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
14.0 mm
1.0 mm
R 50,2752 - R 55,8613 Request the lead time here
6.0 mm
R 28,7278 - R 31,9197 Request the lead time here
6.0 mm
R 1,3245 - R 1,4717 Request the lead time here
11.5 mm
5.0 mm
3.5 mm
38.0 mm
1.0 mm
R 5,3687 - R 8,3514 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
27.0 mm
1.0 mm
R 0,4808 - R 0,5342 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
20.0 mm
1.0 mm
  • of 4
Round Tube Insert 76.0 mm Black LDPE - PCR

20753740

Price Range
R 6,457 - R 5,8113

Stock Levels
Request the lead time here
Attributes
  • D
    76.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    1.6 mm
Round Tube Insert 90.0 mm Black LDPE - PCR

20753801

Price Range
R 11,8371 - R 10,6534

Stock Levels
Request the lead time here
Attributes
  • D
    90.0 mm
  • h1
    6.0 mm
  • h
    20.0 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 101.6 mm Black LDPE - PCR

20753146

Price Range
R 21,9087 - R 19,7178

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 105.0 mm Black LDPE - PCR

20753160

Price Range
R 21,9567 - R 19,761

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 102.0 mm Black LDPE - PCR

20753153

Price Range
R 30,7043 - R 19,7385

Stock Levels
Request the lead time here
Attributes
  • D
    102.0 mm
  • h1
    5.0 mm
  • h
    20.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 127.0 mm Black LDPE - PCR

20753238

Price Range
R 23,4259 - R 21,0833

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 16.0 mm Black LDPE - PCR

20753313

Price Range
R 0,6836 - R 0,4395

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 168.3 mm Black LDPE - PCR

20753337

Price Range
R 33,03 - R 29,727

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 12.0 mm Black LDPE - PCR

20753207

Price Range
R 0,6182 - R 0,3974

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 120.0 mm Black LDPE - PCR

20753214

Price Range
R 22,3156 - R 20,0841

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 133.0 mm Black LDPE - PCR

20753269

Price Range
R 25,6464 - R 23,0817

Stock Levels
80 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 150.0 mm Black LDPE - PCR

20753306

Price Range
R 27,8606 - R 25,0746

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 108.0 mm Black LDPE - PCR

20753177

Price Range
R 21,9796 - R 19,7817

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 130.0 mm Black LDPE - PCR

20753252

Price Range
R 24,5361 - R 22,0825

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 14.0 mm Black LDPE - PCR

20753276

Price Range
R 0,6556 - R 0,4214

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 177.8 mm Black LDPE - PCR

20753344

Price Range
R 55,8613 - R 50,2752

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 160.0 mm Black LDPE - PCR

20753320

Price Range
R 31,9197 - R 28,7278

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 38.0 mm Black LDPE - PCR

20753511

Price Range
R 1,4717 - R 1,3245

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 27.0 mm Black LDPE - PCR

20753436

Price Range
R 8,3514 - R 5,3687

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 20.0 mm Black LDPE - PCR

20753382

Price Range
R 0,5342 - R 0,4808

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm