20753795
20753795
Quantity | Unit price |
---|---|
150 - 749 | R 10,226 |
750 + | R 9,2034 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 3.5 in |
---|---|
D | 88.9 mm |
h1 | 0.236 in |
h1 | 6.0 mm |
h | 0.827 in |
h | 21.0 mm |
Maximum Wall Thickness | 0.236 in |
Maximum Wall Thickness | 6.0 mm |
Minimum Wall Thickness | 0.138 in |
Minimum Wall Thickness | 3.5 mm |
Colour | Black |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue