Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,5165 - R 4,7697 | Request the lead time here |
19
|
Black
|
ABS
|
0.374 in
9.5 mm
|
0.043 in
1.1 mm
|
||
| R 2,8447 - R 5,4005 | Request the lead time here |
21
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
||
| R 2,8155 - R 5,3498 | Request the lead time here |
22
|
Black
|
ABS
|
0.563 in
14.3 mm
|
0.028 in
0.7 mm
|
||
| R 4,3399 - R 6,6556 | Request the lead time here |
14
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.083 in
2.1 mm
|
||
| R 2,7763 - R 3,0539 | Request the lead time here |
19
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.043 in
1.1 mm
|
||
| R 3,1085 - R 5,6877 | Request the lead time here |
16
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.067 in
1.7 mm
|
||
| R 3,2893 - R 5,9268 | Request the lead time here |
14
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.083 in
2.1 mm
|
||
| R 5,3426 - R 11,3754 | Request the lead time here |
20
|
Black
|
LDPE
|
1.13 in
28.7 mm
|
0.035 in
0.9 mm
|
||
| R 4,1328 - R 7,9965 | Request the lead time here |
16
|
Black
|
Butyrate
|
1 in
25.4 mm
|
0.071 in
1.8 mm
|
||
| R 3,5648 - R 6,9266 | Request the lead time here |
13
|
Black
|
LDPE
|
0.874 in
22.2 mm
|
0.094 in
2.4 mm
|
||
| R 3,5385 - R 3,8924 | Request the lead time here |
18
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.047 in
1.2 mm
|
||
| R 4,6032 - R 7,8834 | Request the lead time here |
14
|
Black
|
ABS
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
||
| R 5,1618 - R 7,3208 | Request the lead time here |
11
|
Black
|
ABS
|
1.252 in
31.8 mm
|
0.118 in
3.0 mm
|
||
| R 3,349 - R 3,6839 | Request the lead time here |
19
|
Black
|
ABS
|
1 in
25.4 mm
|
0.043 in
1.1 mm
|
||
| R 3,8052 - R 4,6044 | Request the lead time here |
18
|
Black
|
ABS
|
1.252 in
31.8 mm
|
0.047 in
1.2 mm
|
||
| R 3,5648 - R 3,9213 | Request the lead time here |
18
|
Black
|
ABS
|
1 in
25.4 mm
|
0.047 in
1.2 mm
|
||
| R 5,6128 - R 10,6433 | Request the lead time here |
16
|
Black
|
Nylon
|
1 in
25.4 mm
|
0.067 in
1.7 mm
|
||
| R 3,1284 - R 3,4413 | Request the lead time here |
16
|
Black
|
ABS
|
1 in
25.4 mm
|
0.067 in
1.7 mm
|
||
| R 3,9848 - R 9,2918 | Request the lead time here |
18
|
Black
|
ABS
|
1.374 in
34.9 mm
|
0.047 in
1.2 mm
|
||
| R 4,6301 - R 5,6024 | Request the lead time here |
16
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.067 in
1.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue