Remotely opening exterior and interior doors, bonnet or compartments, rotary latches offer maximum security and convenience in push-to-close engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Actuation Lever Type | Mounting Orientation | Finish | Mount Type | Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 117,6019 - R 130,6686 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Right Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Bumper
|
||
| R 165,1919 - R 183,5465 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Left Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Bumper
|
||
| R 134,9521 - R 149,9467 | Request the lead time here |
1.248 in
31.7 mm
|
Bottom
|
Right Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Standard
|
||
| R 123,6826 - R 137,4251 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
No Cylinder
|
2.697 in
68.5 mm
|
Bumper
|
||
| R 108,9383 - R 121,0426 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Standard
|
||
| R 166,084 - R 184,5378 | Request the lead time here |
1.406 in
35.7 mm
|
Perpendicular
|
Left Handed
|
Zinc Plated
|
Standard
|
3.031 in
77.0 mm
|
Standard
|
||
| R 108,9383 - R 121,0426 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
7.2 mm
|
2.697 in
68.5 mm
|
Standard
|
||
| R 178,8867 - R 178,8867 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
Bumper
|
2.697 in
68.5 mm
|
Bumper
|
||
| R 134,9521 - R 149,9467 | Request the lead time here |
1.248 in
31.7 mm
|
Bottom
|
Right Handed
|
Zinc Plated
|
7.2 mm
|
3.031 in
77.0 mm
|
Standard
|
||
| R 166,084 - R 184,5378 | Request the lead time here |
1.406 in
35.7 mm
|
Perpendicular
|
Left Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Standard
|
||
| R 270,4948 - R 270,4948 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Left Handed
|
Zinc Plated
|
Bumper
|
3.031 in
77.0 mm
|
Bumper
|
||
| R 220,9443 - R 220,9443 | Request the lead time here |
1.248 in
31.7 mm
|
Bottom
|
Right Handed
|
Zinc Plated
|
Standard
|
3.031 in
77.0 mm
|
Standard
|
||
| Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Left Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Bumper
|
|||
| R 171,8972 - R 190,9969 | Request the lead time here |
1.406 in
35.7 mm
|
Perpendicular
|
Left Handed
|
Zinc Plated
|
7.2 mm
|
3.031 in
77.0 mm
|
Standard
|
||
| R 206,4899 - R 229,4332 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Left Handed
|
Polished
|
7.2 mm
|
3.031 in
77.0 mm
|
Bumper
|
||
| R 168,6902 - R 187,4334 | Request the lead time here |
1.248 in
31.7 mm
|
Bottom
|
Left Handed
|
Polished
|
Standard
|
3.031 in
77.0 mm
|
Standard
|
||
| R 207,605 - R 230,6724 | Request the lead time here |
1.406 in
35.7 mm
|
Perpendicular
|
Right Handed
|
Polished
|
Standard
|
3.031 in
77.0 mm
|
Standard
|
||
| R 270,4948 - R 270,4948 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Right Handed
|
Polished
|
7.2 mm
|
3.031 in
77.0 mm
|
Bumper
|
||
| R 178,8867 - R 178,8867 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Right Handed
|
Polished
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
| R 178,8867 - R 178,8867 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Polished
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue