Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Width | Length | Type | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
M6
|
0.492 in
12.5 mm
|
1.496 in
38.0 mm
|
Bolt
|
|||
| R 4,8346 - R 5,3717 | Request the lead time here |
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
Mounting Bracket
|
||
| R 2,8334 - R 3,1481 | Request the lead time here |
|
0.248 in
6.3 mm
|
0.567 in
14.4 mm
|
Retainer Clip
|
||
| R 3,3474 - R 5,2071 | Request the lead time here |
|
0.248 in
6.3 mm
|
0.646 in
16.4 mm
|
Retainer Clip
|
||
| R 35,8828 - R 35,8828 | Request the lead time here |
M10
|
1.13 in
28.7 mm
|
2.059 in
52.3 mm
|
Bolt
|
||
| Request the lead time here |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
|||
| R 130,626 - R 145,1401 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
| Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
|||
| R 110,5298 - R 122,8109 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
||
| R 149,7902 - R 166,4336 | Request the lead time here |
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
| R 17,902 - R 19,8912 | Request the lead time here |
M8
|
1 in
25.4 mm
|
1.5 in
38.1 mm
|
Bolt
|
||
| R 130,626 - R 145,1401 | Request the lead time here |
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
||
| R 122,0871 - R 135,6522 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
||
| R 102,5876 - R 113,9862 | Request the lead time here |
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable without Spring
|
||
| R 139,8708 - R 155,412 | Request the lead time here |
4.0 mm
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
||
| R 98,267 - R 109,1854 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable without Spring
|
||
| R 114,4687 - R 127,1874 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
||
| R 102,5876 - R 113,9862 | Request the lead time here |
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable without Spring
|
||
| R 15,1585 - R 16,8426 | Request the lead time here |
M8
|
1 in
25.4 mm
|
1.575 in
40.0 mm
|
Bolt
|
||
| Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue