Menu Search

Cable 4.0 mm 1000.0 mm 5.0 mm Steel

Essentra Part Number:

20068318

Manufacturer Part Number:

2801101000E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 116,266
5 + R 104,6394
Standard pack: 1

Order in multiple of 1

Total price:

R 116,27

1 x R 116,266

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 1000.0 mm
Width 5.0 mm
Hole Size 4.0 mm
Type Cable without Spring
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us