Menu Search

Rivet Locking PCB Support Pillars

In production

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
2.7 - 3.7 mm
12.7 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
5.7 - 6.7 mm
22.2 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
2.7 - 3.7 mm
12.7 mm
R 3,93 - R 4,3546 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
5.7 - 6.7 mm
22.2 mm
R 3,9238 - R 4,844 Request the lead time here
4.1 mm
1.6 mm
3.7 - 4.7 mm
15.9 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
R 4,2884 - R 4,765 Request the lead time here
4.0 mm
4.1 mm
1.6 - 1.57 mm
2.7 - 3.7 mm
12.7 mm
R 2,9805 - R 3,3118 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
R 3,9238 - R 4,844 Request the lead time here
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
R 3,4119 - R 4,2122 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
R 3,93 - R 4,3546 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
3.7 - 4.7 mm
19.1 mm
R 3,4446 - R 3,8273 Request the lead time here
4.8 mm
4.1 mm
0.79 - 1.98 mm
0.7 - 1.6 mm
11.1 mm
  • of 2
Snap Rivet Locking Support 25.4 mm Nylon 6/6

10112793

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 19.1 mm PA

10027707

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 12.7 mm PA

10027738

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    2.7 - 3.7 mm
Snap Rivet Locking Support 11.1 mm Nylon 6/6

10027820

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 9.5 mm (L) PA

10027714

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 19.1 mm PA

10027752

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 9.5 mm (L) PA

10027783

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 22.2 mm PA

10027776

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    5.7 - 6.7 mm
Snap Rivet Locking Support 12.7 mm PA

10027806

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    2.7 - 3.7 mm
Snap Rivet Locking Support 22.2 mm PA

10027592

Price Range
R 4,3546 - R 3,93

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 15.9 mm PA

10027745

Price Range
R 4,844 - R 3,9238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    3.7 - 4.7 mm
Snap Rivet Locking Support 25.4 mm PA

10112786

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 12.7 mm Nylon 6/6

10027691

Price Range
R 4,765 - R 4,2884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 9.5 mm (L) Nylon 6/6

10488119

Price Range
R 3,3118 - R 2,9805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 25.4 mm PA

10112779

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 11.1 mm PA

10027721

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 19.1 mm PA

10027769

Price Range
R 4,844 - R 3,9238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 11.1 mm PA

10027790

Price Range
R 4,2122 - R 3,4119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 19.1 mm PA

10027578

Price Range
R 4,3546 - R 3,93

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 11.1 mm Nylon 6/6

10027615

Price Range
R 3,8273 - R 3,4446

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm