10027806
SRSCBS-M4-8-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 4,2122 |
| 5000 - 9999 | R 3,791 |
| 10000 + | R 3,4119 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Male Thread Fix |
| Hole B Fix Type | Hole Fix |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness B Range | 0.106 - 0.146 in |
| Panel Thickness B Range | 2.7 - 3.7 mm |
| Spacer Length | 12.7 mm |
| Spacer Length | 0.5 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Hole Diameter B | 0.161 in |
| Hole Diameter B | 4.1 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue