Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.
The are ideal for mechanical and engineering applications in a wide range of industries.
Material: LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | H | Type | d2 | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,7594 - R 5,7949 | Request the lead time here |
0.622 in
15.8 mm
|
|
0.598 in
15.2 mm
|
1
|
0.622 in
15.8 mm
|
||
| R 2,992 - R 3,7377 | Request the lead time here |
0.874 in
22.2 mm
|
|
0.854 in
21.7 mm
|
1
|
0.874 in
22.2 mm
|
||
| R 0,7999 - R 1,993 | Request the lead time here |
0.374 in
9.5 mm
|
|
0.354 in
9.0 mm
|
1
|
0.374 in
9.5 mm
|
||
| 10074510 | R 2,837 - R 5,9577 | Request the lead time here |
0.748 in
19.0 mm
|
|
0.728 in
18.5 mm
|
1
|
0.748 in
19.0 mm
|
|
| R 0,7999 - R 1,982 | Request the lead time here |
0.5 in
12.7 mm
|
|
0.48 in
12.2 mm
|
1
|
0.5 in
12.7 mm
|
||
| R 3,364 - R 4,7922 | Request the lead time here |
1.122 in
28.5 mm
|
|
1.102 in
28.0 mm
|
1
|
1.122 in
28.5 mm
|
||
| R 1,0668 - R 1,6595 | Request the lead time here |
0.236 in
6.0 mm
|
0.457 in
11.6 mm
|
0.457 in
11.6 mm
|
6
|
0.465 in
11.8 mm
|
||
| R 1,3035 - R 2,0276 | Request the lead time here |
0.386 in
9.8 mm
|
0.606 in
15.4 mm
|
0.642 in
16.3 mm
|
6
|
0.693 in
17.6 mm
|
||
| R 1,4021 - R 2,181 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.386 in
9.8 mm
|
0.689 in
17.5 mm
|
0.642 in
16.3 mm
|
6
|
0.693 in
17.6 mm
|
||
| R 0,863 - R 1,3425 | Request the lead time here |
0.224 in
5.7 mm
|
0.39 in
9.9 mm
|
0.457 in
11.6 mm
|
6
|
0.461 in
11.7 mm
|
||
| R 1,7777 - R 2,7654 | Request the lead time here |
0.469 in
11.9 mm
|
0.858 in
21.8 mm
|
1.232 in
31.3 mm
|
5
|
0.866 in
22.0 mm
|
||
| R 6,5175 - R 10,1383 | Request the lead time here |
1.138 in
28.9 mm
|
1.894 in
48.1 mm
|
1.244 in
31.6 mm
|
5
|
2.146 in
54.5 mm
|
||
| R 1,8143 - R 2,8223 | Request the lead time here |
0.63 in
16.0 mm
|
1.031 in
26.2 mm
|
1.24 in
31.5 mm
|
5
|
1.185 in
30.1 mm
|
||
| R 10,073 - R 15,6691 | Request the lead time here |
1.898 in
48.2 mm
|
2.803 in
71.2 mm
|
1.26 in
32.0 mm
|
5
|
2.913 in
74.0 mm
|
||
| R 13,6276 - R 21,1985 | 100 In stock - Delivery conditions may apply, visit our FAQs |
2.756 in
70.0 mm
|
4.484 in
113.9 mm
|
1.35 in
34.3 mm
|
5
|
4.449 in
113.0 mm
|
||
| R 3,0812 - R 4,793 | 900 In stock - Delivery conditions may apply, visit our FAQs |
0.713 in
18.1 mm
|
1.362 in
34.6 mm
|
1.228 in
31.2 mm
|
5
|
1.496 in
38.0 mm
|
||
| R 1,9825 - R 3,0838 | Request the lead time here |
0.61 in
15.5 mm
|
1.173 in
29.8 mm
|
1.224 in
31.1 mm
|
5
|
1.185 in
30.1 mm
|
||
| R 10,2345 - R 15,9204 | Request the lead time here |
1.917 in
48.7 mm
|
2.961 in
75.2 mm
|
1.244 in
31.6 mm
|
5
|
2.913 in
74.0 mm
|
||
| R 12,4424 - R 19,3549 | Request the lead time here |
2.374 in
60.3 mm
|
3.193 in
81.1 mm
|
1.256 in
31.9 mm
|
5
|
3.48 in
88.4 mm
|
||
| R 4,3096 - R 6,7038 | Request the lead time here |
0.984 in
25.0 mm
|
1.555 in
39.5 mm
|
1.209 in
30.7 mm
|
5
|
1.839 in
46.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue