Menu Search

Reducers - Brass

In production

Reducers - Brass are essential components used in plumbing and industrial applications to facilitate the connection between pipes or fittings of different sizes. These brass reducers are specifically designed to provide a reliable and durable solution for joining pipes with varying diameters. The main characteristic of brass reducers is their high-quality brass construction, which offers excellent corrosion resistance, durability, and strength. With their precision engineering and smooth finish, these reducers ensure a tight and leak-free connection between different pipe sizes.

The benefits of brass reducers are manifold. Firstly, they enable a seamless transition between pipes or fittings of different sizes, allowing for efficient flow control and system compatibility. The use of brass as the material of choice provides exceptional durability and resistance to corrosion, making brass reducers ideal for both indoor and outdoor applications. Another advantage is the versatility of brass reducers, as they can be used with various pipe materials such as copper, PVC, or steel, offering compatibility across different systems. Furthermore, brass reducers are easy to install, thanks to their threaded design, ensuring a secure and hassle-free connection. Their reliability and durability ensure long-term performance, reducing maintenance and replacement costs.

  • Material: Brass

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size View
R 205,3214 - R 608,5195 Request the lead time here
M40 x 20
R 270,5991 - R 371,0312 Request the lead time here
M50 x M32
R 434,0628 - R 595,1143 Request the lead time here
M63 x M50
R 107,9198 - R 274,4078 Request the lead time here
M32 x M25
R 450,3476 - R 617,442 Request the lead time here
M50 x M25
R 483,84 - R 663,3781 Request the lead time here
M63 x M40
R 42,6727 - R 108,5001 Request the lead time here
M20 x M12
R 123,5742 - R 314,019 Request the lead time here
M32 x M16
R 180,0099 - R 533,8897 Request the lead time here
M40 x M25
R 223,1439 - R 305,9458 Request the lead time here
M50 x M40
R 37,4136 - R 94,7223 Request the lead time here
M20 x M16
R 120,4218 - R 305,4079 Request the lead time here
M32 x M20
R 173,8435 - R 515,5193 Request the lead time here
M40 x M32
R 674,2297 - R 808,8558 Request the lead time here
M63 x M32
R 158,207 - R 342,1487 Request the lead time here
M16 x M12
R 90,3542 - R 195,1855 Request the lead time here
M25 x 20
R 80,3785 - R 204,3707 Request the lead time here
M25 x M16
Reducer M40 x 1.5 M20 x 1.5 46.0 mm Brass

10208304

Price Range
R 608,5195 - R 205,3214

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M20 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M40 x 1.5
  • Thread Size
    M40 x 20
Reducer M50 x 1.5 M32 x 1.5 55.0 mm Brass

10208342

Price Range
R 371,0312 - R 270,5991

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M32 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M50 x 1.5
  • Thread Size
    M50 x M32
Reducer M63 x 1.5 M50 x 1.5 68.0 mm Brass

10208380

Price Range
R 595,1143 - R 434,0628

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M50 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M63 x 1.5
  • Thread Size
    M63 x M50
Reducer M32 x 1.5 M25 x 1.5 36.0 mm Brass

10208298

Price Range
R 274,4078 - R 107,9198

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M25 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M32 x 1.5
  • Thread Size
    M32 x M25
Reducer M50 x 1.5 M25 x 1.5 55.0 mm Brass

10208335

Price Range
R 617,442 - R 450,3476

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M25 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M50 x 1.5
  • Thread Size
    M50 x M25
Reducer M63 x 1.5 M40 x 1.5 68.0 mm Brass

10208373

Price Range
R 663,3781 - R 483,84

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M40 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M63 x 1.5
  • Thread Size
    M63 x M40
Reducer M20 x 1.5 M12 x 1.5 24.0 mm Brass

10208236

Price Range
R 108,5001 - R 42,6727

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M12 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M20 x 1.5
  • Thread Size
    M20 x M12
Reducer M32 x 1.5 M16 x 1.5 36.0 mm Brass

10208274

Price Range
R 314,019 - R 123,5742

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M16 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M32 x 1.5
  • Thread Size
    M32 x M16
Reducer M40 x 1.5 M25 x 1.5 46.0 mm Brass

10208311

Price Range
R 533,8897 - R 180,0099

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M25 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M40 x 1.5
  • Thread Size
    M40 x M25
Reducer M50 x 1.5 M40 x 1.5 55.0 mm Brass

10208359

Price Range
R 305,9458 - R 223,1439

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M40 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M50 x 1.5
  • Thread Size
    M50 x M40
Reducer M20 x 1.5 M16 x 1.5 24.0 mm Brass

10208243

Price Range
R 94,7223 - R 37,4136

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M16 x 1.5
  • Price per piece incl VAT
    5.0799 GBP
  • Commodity Code
    7419809099
  • External Thread Size
    M20 x 1.5
Reducer M32 x 1.5 M20 x 1.5 36.0 mm Brass

10208281

Price Range
R 305,4079 - R 120,4218

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M20 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M32 x 1.5
  • Thread Size
    M32 x M20
Reducer M40 x 1.5 M32 x 1.5 46.0 mm Brass

10208328

Price Range
R 515,5193 - R 173,8435

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M32 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M40 x 1.5
  • Thread Size
    M40 x M32
Reducer M63 x 1.5 M32 x 1.5 68.0 mm Brass

10208366

Price Range
R 808,8558 - R 674,2297

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M32 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M63 x 1.5
  • Thread Size
    M63 x M32
Reducer M16 x 1.5 M12 x 1.5 24.0 mm Brass

10208229

Price Range
R 342,1487 - R 158,207

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M12 x 1.5
  • Price per piece incl VAT
    18.3492 GBP
  • Commodity Code
    7419809099
  • External Thread Size
    M16 x 1.5
Reducer M25 x 1.5 M20 x 1.5 29.0 mm Brass

10208267

Price Range
R 195,1855 - R 90,3542

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M20 x 1.5
  • Price per piece incl VAT
    10.4676 GBP
  • Commodity Code
    7419809099
  • External Thread Size
    M25 x 1.5
Reducer M25 x 1.5 M16 x 1.5 29.0 mm Brass

10208250

Price Range
R 204,3707 - R 80,3785

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M16 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M25 x 1.5
  • Thread Size
    M25 x M16