Quantity | Unit price |
---|---|
1 - 24 | R 557,5586 |
25 - 49 | R 257,9104 |
50 - 99 | R 214,9817 |
100 + | R 188,1266 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nickel Plated Brass |
---|---|
Height | 16.0 mm |
Height | 0.63 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Width Across Flats | 46.0 mm |
Width Across Flats | 1.811 in |
Internal Thread Size | M20 x 1.5 |
Commodity Code | 7419809099 |
External Thread Size | M40 x 1.5 |
Thread Size | M40 x 20 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue