Menu Search

Recessed Pipe Caps

In production

Recessed Pipe Caps protect pipe bevel edges, and interior walls from corrosion and damage. Can be used with crane hooks to move pipes during storage and transit. Resistant to temperatures ranging from -30C up to +60C.

  • Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.
  • Suitable for a range of DIN Pipe Specifications: from DN 150 up to DN 1000.
Material: LDPE, PE Colour: Black, Yellow Series Code: SR1370, SR1371

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
19 results
Product SKUs information
Essentra Part Number Price range Availability H1 H DIN Nominal Diameter Type OD WT View
R 159,7422 - R 159,7422 Request the lead time here
90.0 mm
100.0 mm
DN 200
203.2 mm
1
219.1 mm
23.0 mm
R 199,3703 - R 466,8432 Request the lead time here
70.0 mm
105.0 mm
DN 400
406.4 mm
2
406.4 mm
26.2 mm
R 1 122,7014 - R 3 038,7047 Request the lead time here
90.0 mm
105.0 mm
DN 800
812.8 mm
2
812.8 mm
22.6 mm
R 119,6311 - R 265,835 Request the lead time here
55.0 mm
100.0 mm
DN 200
203.2 mm
2
219.1 mm
23.2 mm
R 1 067,0492 - R 2 766,9753 Request the lead time here
90.0 mm
105.0 mm
DN 750
762.0 mm
2
762.0 mm
28.0 mm
R 167,0312 - R 167,0312 Request the lead time here
90.0 mm
100.0 mm
DN 250
254.0 mm
1
273.0 mm
15.0 mm
R 129,2024 - R 282,6964 Request the lead time here
55.0 mm
100.0 mm
DN 250
254.0 mm
2
273.0 mm
18.1 mm
R 167,0312 - R 188,0888 Request the lead time here
90.0 mm
100.0 mm
DN 250
254 mm
1
273.0 mm
23.0 mm
R 249,2397 - R 545,1197 Request the lead time here
55.0 mm
105.0 mm
DN 350
355.6 mm
2
355.6 mm
28.3 mm
R 949,1588 - R 2 643,7629 Request the lead time here
80.0 mm
105.0 mm
DN 600
609.6 mm
2
609.6 mm
20.8 mm
R 134,3538 - R 159,3687 Request the lead time here
90.0 mm
100.0 mm
DN 150
152.4 mm
1
168.3 mm
15.0 mm
R 74,7694 - R 82,2464 Request the lead time here
55.0 mm
100.0 mm
DN 180
152.4 mm
2
168.3 mm
28.0 mm
R 299,0785 - R 809,2325 Request the lead time here
70.0 mm
105.0 mm
DN 450
457.2 mm
2
457.2 mm
26.2 mm
R 171,9059 - R 375,6145 Request the lead time here
55.0 mm
105.0 mm
DN 300
304.8 mm
2
323.9 mm
26.0 mm
R 420,7769 - R 946,8629 Request the lead time here
70.0 mm
105.0 mm
DN 500
508.0 mm
2
508.0 mm
27.7 mm
R 1 379,4544 - R 3 577,0761 Request the lead time here
110.0 mm
130.0 mm
DN 1000
1016.0 mm
2
1016.0 mm
26.5 mm
R 159,7422 - R 159,7422 Request the lead time here
90.0 mm
100.0 mm
DN 200
203.2 mm
1
219.1 mm
15.0 mm
R 663,0657 - R 1 392,4379 Request the lead time here
90.0 mm
100.0 mm
DN 300
304.8 mm
1
323.9 mm
15.0 mm
R 1 161,4375 - R 3 143,4487 Request the lead time here
90.0 mm
105.0 mm
DN 900
914.4 mm
2
812.8 mm
22.6 mm
Recessed Pipe Cap 203.2 mm 23.0 mm Black LDPE

10073988

Price Range
R 159,7422 - R 159,7422

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    219.1 mm
  • WT
    23.0 mm
  • Nominal Diameter
    203.2 mm
Recessed Pipe Cap 406.4 mm 26.2 mm Yellow PE

10240458

Price Range
R 466,8432 - R 199,3703

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    70.0 mm
  • OD
    406.4 mm
  • WT
    26.2 mm
  • Nominal Diameter
    406.4 mm
Recessed Pipe Cap 812.8 mm 22.6 mm Yellow PE

10240519

Price Range
R 3 038,7047 - R 1 122,7014

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    90.0 mm
  • OD
    812.8 mm
  • WT
    22.6 mm
  • Nominal Diameter
    812.8 mm
Recessed Pipe Cap 203.2 mm 23.2 mm Yellow PE

10240410

Price Range
R 265,835 - R 119,6311

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    55.0 mm
  • OD
    219.1 mm
  • WT
    23.2 mm
  • Nominal Diameter
    203.2 mm
Recessed Pipe Cap 762.0 mm 28.0 mm Yellow PE

10240502

Price Range
R 2 766,9753 - R 1 067,0492

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    90.0 mm
  • OD
    762.0 mm
  • WT
    28.0 mm
  • Nominal Diameter
    762.0 mm
Recessed Pipe Cap 254.0 mm 15.0 mm Black LDPE

10073995

Price Range
R 167,0312 - R 167,0312

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    273.0 mm
  • WT
    15.0 mm
  • Nominal Diameter
    254.0 mm
Recessed Pipe Cap 254.0 mm 18.1 mm Yellow PE

10240427

Price Range
R 282,6964 - R 129,2024

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    55.0 mm
  • OD
    273.0 mm
  • WT
    18.1 mm
  • Nominal Diameter
    254.0 mm
Recessed Pipe Cap 10 in 23.0 mm Black LDPE

10074008

Price Range
R 188,0888 - R 167,0312

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    273.0 mm
  • WT
    23.0 mm
  • Nominal Diameter
    254 mm
Recessed Pipe Cap 355.6 mm 28.3 mm Yellow PE

10240441

Price Range
R 545,1197 - R 249,2397

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    55.0 mm
  • OD
    355.6 mm
  • WT
    28.3 mm
  • Nominal Diameter
    355.6 mm
Recessed Pipe Cap 609.6 mm 20.8 mm Yellow PE

10240489

Price Range
R 2 643,7629 - R 949,1588

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    80.0 mm
  • OD
    609.6 mm
  • WT
    20.8 mm
  • Nominal Diameter
    609.6 mm
Recessed Pipe Cap 152.4 mm 15.0 mm Black LDPE

10073964

Price Range
R 159,3687 - R 134,3538

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    168.3 mm
  • WT
    15.0 mm
  • Nominal Diameter
    152.4 mm
Recessed Pipe Cap 152.4 mm 28.0 mm Yellow PE

10228388

Price Range
R 82,2464 - R 74,7694

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    55.0 mm
  • OD
    168.3 mm
  • WT
    28.0 mm
  • Nominal Diameter
    152.4 mm
Recessed Pipe Cap 457.2 mm 26.2 mm Yellow PE

10240465

Price Range
R 809,2325 - R 299,0785

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    70.0 mm
  • OD
    457.2 mm
  • WT
    26.2 mm
  • Nominal Diameter
    457.2 mm
Recessed Pipe Cap 304.8 mm 26.0 mm Yellow PE

10240434

Price Range
R 375,6145 - R 171,9059

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    55.0 mm
  • OD
    323.9 mm
  • WT
    26.0 mm
  • Nominal Diameter
    304.8 mm
Recessed Pipe Cap 508.0 mm 27.7 mm Yellow PE

10240472

Price Range
R 946,8629 - R 420,7769

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    70.0 mm
  • OD
    508.0 mm
  • WT
    27.7 mm
  • Nominal Diameter
    508.0 mm
Recessed Pipe Cap 1016.0 mm 26.5 mm Yellow PE

10228678

Price Range
R 3 577,0761 - R 1 379,4544

Stock Levels
Request the lead time here
Attributes
  • H
    130.0 mm
  • H1
    110.0 mm
  • OD
    1016.0 mm
  • WT
    26.5 mm
  • Nominal Diameter
    1016.0 mm
Recessed Pipe Cap 203.2 mm 15.0 mm Black LDPE

10073971

Price Range
R 159,7422 - R 159,7422

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    219.1 mm
  • WT
    15.0 mm
  • Nominal Diameter
    203.2 mm
Recessed Pipe Cap 304.8 mm 15.0 mm Black LDPE

10186374

Price Range
R 1 392,4379 - R 663,0657

Stock Levels
Request the lead time here
Attributes
  • H
    100.0 mm
  • H1
    90.0 mm
  • OD
    323.9 mm
  • WT
    15.0 mm
  • Nominal Diameter
    304.8 mm
Recessed Pipe Cap 914.4 mm 22.6 mm Yellow PE

10372135

Price Range
R 3 143,4487 - R 1 161,4375

Stock Levels
Request the lead time here
Attributes
  • H
    105.0 mm
  • H1
    90.0 mm
  • OD
    812.8 mm
  • WT
    22.6 mm
  • Nominal Diameter
    914.4 mm