Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| R 2,8789 - R 3,8751 | Request the lead time here |
0.244 in
6.2 mm
|
0.197 in
5.0 mm
|
|
Fir Tree
|
||
| Request the lead time here |
0.197 in
5.0 mm
|
0.37 in
9.4 mm
|
|
Arrowhead
|
|||
| R 7,1951 - R 8,8829 | Request the lead time here |
|
0.320 in
8.1 mm
|
|
Fir Tree
|
||
| R 3,0409 - R 3,7542 | Request the lead time here |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| R 3,1017 - R 3,8292 | Request the lead time here |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| R 3,0409 - R 3,7542 | Request the lead time here |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| R 2,8994 - R 3,4831 | 1335 In stock - Delivery conditions may apply, visit our FAQs |
|
0.209 in
5.3 mm
|
|
Screw-In
|
||
| R 3,3343 - R 4,0057 | Request the lead time here |
|
0.209 in
5.3 mm
|
|
Screw-In
|
||
| R 3,7693 - R 4,5282 | Request the lead time here |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
||
| R 1,3301 - R 1,4777 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
0.354 in
9.0 mm
|
|
Screw
|
||
| R 0,9949 - R 1,1071 | 800 In stock - Delivery conditions may apply, visit our FAQs |
|
0.189 in
4.8 mm
|
|
Screw
|
||
| R 2,8994 - R 3,4831 | 2089 In stock - Delivery conditions may apply, visit our FAQs |
|
0.209 in
5.3 mm
|
|
Screw
|
||
| R 3,2446 - R 4,5825 | Request the lead time here |
|
|
|
Push-In
|
||
| R 4,9362 - R 5,4897 | Request the lead time here |
|
|
|
|
||
| R 2,8448 - R 4,0135 | Request the lead time here |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| R 3,7521 - R 5,336 | Request the lead time here |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| R 2,4952 - R 3,2641 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
|
Push In
|
||
| R 3,9827 - R 9,042 | Request the lead time here |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
Fir Tree
|
||
| R 7,6119 - R 15,9773 | Request the lead time here |
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Square Hole
|
||
| R 1,3612 - R 1,6805 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue