These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View |
---|---|---|---|---|---|---|---|
R 2,3816 - R 2,6463 | 259266 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
R 1,4829 - R 5,151 | 58702 In stock - Delivery conditions may apply, visit our FAQs |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.177 in
4.5 mm
|
||
R 1,4455 - R 5,0185 | 580 In stock - Delivery conditions may apply, visit our FAQs |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.157 in
4.0 mm
|
||
R 2,66 - R 3,2353 | 99036 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
R 1,5232 - R 5,278 | 84000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.197 in
5.0 mm
|
||
R 1,4306 - R 2,6383 | Request the lead time here |
|
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
R 0,3823 - R 0,695 | Request the lead time here |
|
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
R 2,7859 - R 3,0955 | Request the lead time here |
|
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
R 3,8698 - R 4,2997 | 5 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
R 2,479 - R 3,8594 | 1964 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
R 1,9712 - R 3,6333 | 12645 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
R 2,7979 - R 3,3849 | Request the lead time here |
|
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
R 3,355 - R 3,8343 | Request the lead time here |
|
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
R 4,3978 - R 4,3978 | Request the lead time here |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
1.024 in
26.0 mm
|
||
R 3,355 - R 3,8343 | Request the lead time here |
|
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
R 0,8971 - R 1,529 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
R 1,3978 - R 2,578 | 2685 In stock - Delivery conditions may apply, visit our FAQs |
|
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
R 1,5152 - R 2,1915 | Request the lead time here |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.217 in
5.5 mm
|
||
R 1,9563 - R 6,7908 | Request the lead time here |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.531 in
13.5 mm
|
||
R 1,7774 - R 2,5886 | Request the lead time here |
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue