Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Head Shape | h | Colour | H | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,8026 - R 1,8026 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.736 in
18.7 mm
|
|
0.276 in
7.0 mm
|
Natural
|
0.354 in
9.0 mm
|
0.551 in
14.0 mm
|
2
|
||
| R 4,554 - R 4,554 | Request the lead time here |
1.37 in
34.8 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.571 in
14.5 mm
|
1.083 in
27.5 mm
|
1
|
||
| R 3,0044 - R 6,9266 | 2700 In stock - Delivery conditions may apply, visit our FAQs |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.142 in
29.0 mm
|
1
|
||
| R 0,8586 - R 1,9766 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
1
|
||
| R 24,5414 - R 24,5414 | Request the lead time here |
2.894 in
73.5 mm
|
|
0.709 in
18.0 mm
|
Natural
|
0.827 in
21.0 mm
|
2.346 in
59.6 mm
|
1
|
||
| R 1,2001 - R 2,765 | 2675 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
|
0.228 in
5.8 mm
|
Natural
|
0.327 in
8.3 mm
|
0.366 in
9.3 mm
|
1
|
||
| R 3,3523 - R 7,715 | 3493 In stock - Delivery conditions may apply, visit our FAQs |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Natural
|
0.591 in
15.0 mm
|
1.201 in
30.5 mm
|
1
|
||
| R 5,5977 - R 5,5977 | Request the lead time here |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Black
|
0.591 in
15.0 mm
|
1.201 in
30.5 mm
|
|
||
| R 1,6227 - R 1,803 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
0.433 in
11.0 mm
|
|
0.236 in
6.0 mm
|
Natural
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
2
|
||
| R 42,3782 - R 42,3782 | Request the lead time here |
4.843 in
123.0 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
4.398 in
111.7 mm
|
1
|
||
| R 2,0913 - R 2,3877 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.236 in
6.0 mm
|
Black
|
0.315 in
8.0 mm
|
0.287 in
7.3 mm
|
|
||
| R 3,7792 - R 8,6723 | 1900 In stock - Delivery conditions may apply, visit our FAQs |
1.417 in
36.0 mm
|
|
0.394 in
10.0 mm
|
Natural
|
0.492 in
12.5 mm
|
1.252 in
31.8 mm
|
1
|
||
| R 7,7008 - R 7,7008 | 494 In stock - Delivery conditions may apply, visit our FAQs |
1.417 in
36.0 mm
|
|
0.472 in
12.0 mm
|
Black
|
0.591 in
15.0 mm
|
1.319 in
33.5 mm
|
|
||
| R 1,7394 - R 4,0095 | Request the lead time here |
0.984 in
25.0 mm
|
|
0.315 in
8.0 mm
|
Natural
|
0.413 in
10.5 mm
|
0.854 in
21.7 mm
|
1
|
||
| R 1,9291 - R 4,4431 | Request the lead time here |
1.102 in
28.0 mm
|
|
0.295 in
7.5 mm
|
Natural
|
0.374 in
9.5 mm
|
1.004 in
25.5 mm
|
1
|
||
| R 3,1671 - R 3,519 | 950 In stock - Delivery conditions may apply, visit our FAQs |
1.008 in
25.6 mm
|
|
0.496 in
12.6 mm
|
Natural
|
0.602 in
15.3 mm
|
0.827 in
21.0 mm
|
2
|
||
| 10258606 | R 27,5458 - R 27,5458 | Request the lead time here |
3.24 in
82.3 mm
|
|
0.685 in
17.4 mm
|
Natural
|
0.803 in
20.4 mm
|
2.902 in
73.7 mm
|
1
|
|
| R 1,7807 - R 1,9784 | 198 In stock - Delivery conditions may apply, visit our FAQs |
0.421 in
10.7 mm
|
|
0.177 in
4.5 mm
|
Natural
|
0.244 in
6.2 mm
|
0.295 in
7.5 mm
|
2
|
||
| R 1,7552 - R 4,0489 | Request the lead time here |
1.102 in
28.0 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.921 in
23.4 mm
|
1
|
||
| R 1,8026 - R 4,1447 | 2115 In stock - Delivery conditions may apply, visit our FAQs |
1.102 in
28.0 mm
|
|
0.354 in
9.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.969 in
24.6 mm
|
1