Push-Fit End Cap provides general protection for metric, BSP and UNF threads from contaminants such as dirt, dust and humidity. The pressure fit design allows for easy manual application, while ensuring a secure fit. It is ideal for a variety of applications in manufacturing, storage and for transportation of components.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFBPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | Thread Size | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| R 1,2434 - R 1,9341 | Request the lead time here |
|
|
M30
|
Metric
|
||
| R 1,3673 - R 2,127 | Request the lead time here |
|
|
M36
|
Metric
|
||
| R 1,8575 - R 2,0639 | Request the lead time here |
|
|
1-5/8"
|
UNF
|
||
| R 1,7298 - R 2,6909 | Request the lead time here |
|
|
1-7/16" x 12
|
UNF
|
||
| R 0,5803 - R 0,9028 | Request the lead time here |
|
|
M16
|
Metric
|
||
| R 0,8583 - R 1,3352 | Request the lead time here |
|
|
1-1/16" x 12
|
UNF
|
||
| R 1,8575 - R 2,0639 | Request the lead time here |
|
|
1-1/4"
|
GAS
|
||
| R 0,5728 - R 0,8911 | Request the lead time here |
|
|
1/2" x 20
|
UNF
|
||
| R 0,3117 - R 0,3464 | Request the lead time here |
|
|
1/8"
|
GAS
|
||
| R 0,3456 - R 0,384 | Request the lead time here |
0.736 in
18.7 mm
|
0.445 in
11.3 mm
|
3/8"
|
GAS
|
||
| R 0,8715 - R 1,3556 | Request the lead time here |
|
|
3/4 "
|
GAS
|
||
| R 0,4019 - R 0,6252 | Request the lead time here |
|
|
3/8"
|
UNF
|
||
| R 0,8865 - R 1,379 | Request the lead time here |
|
|
7/8" x 14
|
UNF
|
||
| R 0,971 - R 1,5105 | Request the lead time here |
|
|
1" x 14
|
UNF
|
||
| R 1,5044 - R 1,6716 | Request the lead time here |
|
|
M42
|
Metric
|
||
| R 0,9165 - R 1,4258 | Request the lead time here |
|
|
3/4" x 16
|
UNF
|
||
| R 0,524 - R 0,8151 | Request the lead time here |
|
|
7/16" x 20
|
UNF
|
||
| R 0,6592 - R 1,0255 | Request the lead time here |
|
|
9/16" x 18
|
UNF
|
||
| R 1,4593 - R 2,2701 | Request the lead time here |
|
|
1"
|
GAS
|
||
| R 2,1374 - R 2,3749 | Request the lead time here |
|
|
1-1/2"
|
GAS
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue