Menu Search

Push Fit End Cap 1" x 15 UNF LDPE - PCR Green

Essentra Part Number:

20752019

Manufacturer Part Number:

20752019

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 R 1,379
2500 - 12499 R 0,985
12500 + R 0,8865
Standard pack: 2500

Order in multiple of 250

Total price:

R 344,75

250 x R 1,379

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Standard UNF
Thread Size 7/8" x 14
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us