Menu Search

Push Fit End Cap 1-1/2" GAS LDPE - PCR Green

Essentra Part Number:

20751777

Manufacturer Part Number:

20751777

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 3499 R 2,3749
3500 + R 2,1374
Standard pack: 700

Order in multiple of 700

Total price:

R 1 662,43

700 x R 2,3749

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Standard GAS
Thread Size 1-1/2"
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us