This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | Handle Style | View | |
|---|---|---|---|---|---|---|---|---|
| R 701,2689 - R 701,2689 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
| R 509,9078 - R 509,9078 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
| R 552,4926 - R 552,4926 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
| R 531,998 - R 531,998 | Request the lead time here |
M10
|
4.724 in
120.0 mm
|
Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
| R 792,2109 - R 792,2109 | Request the lead time here |
M10
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
| R 618,2084 - R 618,2084 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
| R 629,7669 - R 629,7669 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
| R 681,815 - R 681,815 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
| R 529,3616 - R 529,3616 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
| R 1 048,7466 - R 1 048,7466 | Request the lead time here |
M8
|
31.496 in
800.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
| R 621,8855 - R 621,8855 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
| R 519,8983 - R 519,8983 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
| R 986,7079 - R 986,7079 | Request the lead time here |
M8
|
31.496 in
800.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
| R 671,8245 - R 671,8245 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
| R 963,0497 - R 963,0497 | Request the lead time here |
M8
|
31.496 in
800.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
| R 560,9013 - R 560,9013 | Request the lead time here |
M10
|
7.087 in
180.0 mm
|
Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
| R 686,0194 - R 686,0194 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
| R 990,9123 - R 990,9123 | Request the lead time here |
M8
|
31.496 in
800.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
| R 564,5784 - R 564,5784 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
| R 577,2054 - R 577,2054 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue