Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Essentra Part Number Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
R 931,8297 - R 1 242,5133 Request the lead time here
29.0
M10
45.0
Steel
7.0
With Locknut
36.0
R 800,2591 - R 1 066,9384 Request the lead time here
15.0
M5
25.0
Stainless Steel
4.0
Standard
19.0
R 829,2267 - R 1 105,6357 Request the lead time here
20.0
M5
25.0
Steel
4.0
With Locknut
24.0
R 1 016,7425 - R 1 355,5093 Request the lead time here
24.0
M8
32.0
Steel
5.0
With Locknut
29.0
R 829,2267 - R 1 105,6357 Request the lead time here
20.0
M4
25.0
Steel
4.0
With Locknut
24.0
R 870,1353 - R 1 160,2541 Request the lead time here
24.0
M6
32.0
Steel
5.0
With Locknut
29.0
R 931,8297 - R 1 242,5133 Request the lead time here
29.0
M16
45.0
Steel
7.0
With Locknut
36.0
R 1 093,0314 - R 1 457,2278 Request the lead time here
37.0
M20
58.0
Steel
9.0
With Locknut
46.0
R 870,1353 - R 1 160,2541 Request the lead time here
24.0
M10
32.0
Steel
5.0
With Locknut
29.0
R 1 093,0314 - R 1 457,2278 Request the lead time here
37.0
M24
58.0
Steel
9.0
With Locknut
46.0
R 1 493,7138 - R 1 991,4709 Request the lead time here
44.0
M20
70.0
Steel
10.0
With Locknut
54.0
R 1 760,3931 - R 2 347,0434 Request the lead time here
33.0
M30
70.0
Stainless Steel
10.0
Standard
43.0
R 829,2267 - R 1 105,6357 Request the lead time here
20.0
M6
25.0
Steel
4.0
With Locknut
24.0
R 1 493,7138 - R 1 991,4709 Request the lead time here
44.0
M30
70.0
Steel
10.0
With Locknut
54.0
R 800,2591 - R 1 066,9384 Request the lead time here
15.0
M4
25.0
Stainless Steel
4.0
Standard
19.0
R 777,9252 - R 1 037,3074 Request the lead time here
29.0
M16
45.0
Stainless Steel
7.0
With Locknut
36.0
R 1 493,7138 - R 1 991,4709 Request the lead time here
44.0
M24
70.0
Steel
10.0
With Locknut
54.0
R 765,0999 - R 1 020,0594 Request the lead time here
24.0
M8
32.0
Stainless Steel
5.0
With Locknut
29.0
R 887,1621 - R 1 182,809 Request the lead time here
28.0
M4
25.0
Stainless Steel
15.0
Standard
43.0
R 1 354,1825 - R 1 805,503 Request the lead time here
63.0
M24
58.0
Steel
23.0
With Locknut
86.0
  • of 6
Precision Adjuster M10 45.0 36.0 Steel

20199692

Price Range
R 1 242,5133 - R 931,8297

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M5 25.0 19.0 Stainless Steel

20199616

Price Range
R 1 066,9384 - R 800,2591

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M5 25.0 24.0 Steel

20199647

Price Range
R 1 105,6357 - R 829,2267

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M8 32.0 29.0 Steel

20199678

Price Range
R 1 355,5093 - R 1 016,7425

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M4 25.0 24.0 Steel

20199630

Price Range
R 1 105,6357 - R 829,2267

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M6 32.0 29.0 Steel

20199661

Price Range
R 1 160,2541 - R 870,1353

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M16 45.0 36.0 Steel

20199715

Price Range
R 1 242,5133 - R 931,8297

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M20 58.0 46.0 Steel

20199739

Price Range
R 1 457,2278 - R 1 093,0314

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M10 32.0 29.0 Steel

20199685

Price Range
R 1 160,2541 - R 870,1353

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M24 58.0 46.0 Steel

20199746

Price Range
R 1 457,2278 - R 1 093,0314

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M20 70.0 54.0 Steel

20199753

Price Range
R 1 991,4709 - R 1 493,7138

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M30 70.0 43.0 Stainless Steel

20199623

Price Range
R 2 347,0434 - R 1 760,3931

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 25.0 24.0 Steel

20199654

Price Range
R 1 105,6357 - R 829,2267

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M30 70.0 54.0 Steel

20199777

Price Range
R 1 991,4709 - R 1 493,7138

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M4 25.0 19.0 Stainless Steel

20199609

Price Range
R 1 066,9384 - R 800,2591

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M16 45.0 36.0 Stainless Steel

20199869

Price Range
R 1 037,3074 - R 777,9252

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M24 70.0 54.0 Steel

20199760

Price Range
R 1 991,4709 - R 1 493,7138

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M8 32.0 29.0 Stainless Steel

20199821

Price Range
R 1 020,0594 - R 765,0999

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M4 25.0 43.0 Stainless Steel

20200251

Price Range
R 1 182,809 - R 887,1621

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M24 58.0 86.0 Steel

20200770

Price Range
R 1 805,503 - R 1 354,1825

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0