Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pop Rivets, also known as Blind Rivets or Clinch Rivets, are a convenient fasteners used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.
Depending on the nature of the application, a Pop Rivet can also be used instead of welds, adhesives, screws, nuts and bolts. Pop Fasteners permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.
Easily installed, with a hammer or with a special riveting tool. Pop Riveters are inserted into a tight panel hole, passing through the two materials being rivteted.
Our Pop Riveting range is strong, but light in weight. It offers good electrical insulating properties, as well as resistance from vibraton, abrasion and corrosion. It also features chemical resistance.
This range features options that can be installed using a Rivet Gun, available to purchase seperately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 5,9818 - R 5,9818 | Request the lead time here |
|
Natural
|
Nylon
|
0.059 in
1.5 mm
|
0.512 in
13.0 mm
|
0.197 - 0.354 in
5.0 - 9.0 mm
|
||
| R 2,445 - R 2,6756 | Request the lead time here |
0.13 in
3.3 mm
|
Beige
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.059 - 0.138 in
1.5 - 3.5 mm
|
||
| R 1,8058 - R 6,9551 | Request the lead time here |
|
Black
|
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.059 - 0.138 in
1.5 - 3.5 mm
|
||
| R 2,5394 - R 8,6199 | Request the lead time here |
|
Black
|
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.138 - 0.236 in
3.5 - 6.0 mm
|
||
| R 4,2041 - R 14,0655 | Request the lead time here |
0.193 in
4.9 mm
|
Black
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.295 - 0.413 in
7.5 - 10.5 mm
|
||
| R 3,0447 - R 3,3061 | Request the lead time here |
0.161 in
4.1 mm
|
Grey
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.138 - 0.236 in
3.5 - 6.0 mm
|
||
| R 3,7367 - R 4,0443 | Request the lead time here |
0.193 in
4.9 mm
|
Grey
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.295 - 0.413 in
7.5 - 10.5 mm
|
||
| R 1,8481 - R 7,1244 | Request the lead time here |
|
Black
|
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.138 - 0.256 in
3.5 - 6.5 mm
|
||
| R 2,6381 - R 8,9302 | Request the lead time here |
0.161 in
4.1 mm
|
Black
|
Nylon;PC
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
| R 4,2041 - R 14,0655 | Request the lead time here |
|
Black
|
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.079 - 0.197 in
2.0 - 5.0 mm
|
||
| R 2,5219 - R 2,7372 | Request the lead time here |
0.13 in
3.3 mm
|
Beige
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.138 - 0.256 in
3.5 - 6.5 mm
|
||
| R 6,6277 - R 6,6277 | Request the lead time here |
0.224 in
5.7 mm
|
Grey
|
Nylon;PC
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.315 - 0.453 in
8.0 - 11.5 mm
|
||
| R 6,181 - R 6,181 | Request the lead time here |
0.224 in
5.7 mm
|
Beige
|
Nylon;PC
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.079 - 0.197 in
2.0 - 5.0 mm
|
||
| R 6,8737 - R 6,8737 | Request the lead time here |
|
Natural
|
Nylon
|
0.059 in
1.5 mm
|
0.512 in
13.0 mm
|
0.02 - 0.197 in
0.5 - 5.0 mm
|
||
| R 2,5219 - R 2,7372 | Request the lead time here |
0.13 in
3.3 mm
|
Grey
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.138 - 0.256 in
3.5 - 6.5 mm
|
||
| R 3,6752 - R 3,9981 | Request the lead time here |
0.193 in
4.9 mm
|
Grey
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.059 - 0.177 in
1.5 - 4.5 mm
|
||
| R 9,3425 - R 15,1744 | Request the lead time here |
0.193 in
4.9 mm
|
White
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.295 - 0.413 in
7.5 - 10.5 mm
|
||
| R 7,9809 - R 8,1193 | Request the lead time here |
0.193 in
4.9 mm
|
Black
|
Nylon;PC
|
0.079 in
2.0 mm
|
0.378 in
9.6 mm
|
0.059 - 0.177 in
1.5 - 4.5 mm
|
||
| R 9,2419 - R 14,5471 | Request the lead time here |
0.224 in
5.7 mm
|
Black
|
Nylon;PC
|
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| R 3,0908 - R 3,1524 | Request the lead time here |
0.13 in
3.3 mm
|
White
|
Nylon;PC
|
0.055 in
1.4 mm
|
0.252 in
6.4 mm
|
0.256 - 0.374 in
6.5 - 9.5 mm