Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
320 results
Product SKUs information
Essentra Part Number Price range Availability Material Thread Length Compatible Thread Sizes (All) Spacer Length View
R 6,7557 - R 12,331 Request the lead time here
Brass
6.0 mm
M2
15.0 mm
R 5,0348 - R 9,1878 300 In stock - Delivery conditions may apply, visit our FAQs
Brass
6.0 mm
M2
5.0 mm
R 7,9931 - R 12,9995 Request the lead time here
Brass
12.0 mm
5.0 mm
R 33,1531 - R 72,749 Request the lead time here
Steel
10.0 mm
M4
65.0 mm
R 20,1251 - R 30,6641 Request the lead time here
Stainless Steel
6.0 mm
M2.5
10.0 mm
R 4,7361 - R 8,6331 Request the lead time here
Steel
8.0 mm
5.0 mm
R 5,6037 - R 10,2261 Request the lead time here
Brass
6.0 mm
M2
10.0 mm
R 18,0912 - R 27,6062 Request the lead time here
Stainless Steel
6.0 mm
M2
8.0 mm
R 18,1339 - R 35,5425 Request the lead time here
Steel
12.0 mm
M6
10.0 mm
R 10,3541 - R 22,8558 Request the lead time here
Brass
6.0 mm
M2
25.0 mm
R 21,4478 - R 37,8323 Request the lead time here
Stainless Steel
8.0 mm
M3
18.0 mm
R 19,3713 - R 29,5263 Request the lead time here
Stainless Steel
6.0 mm
M2
15.0 mm
R 8,8891 - R 14,4502 Request the lead time here
Brass
6.0 mm
M2
20.0 mm
R 26,1839 - R 57,4596 Request the lead time here
Steel
10.0 mm
M5
50.0 mm
R 18,461 - R 28,1467 Request the lead time here
Stainless Steel
6.0 mm
10.0 mm
R 6,0161 - R 10,9941 Request the lead time here
Brass
6.0 mm
M2
12.0 mm
R 20,6655 - R 31,5174 Request the lead time here
Stainless Steel
6.0 mm
M2.5
12.0 mm
R 32,8402 - R 32,8402 50 In stock - Delivery conditions may apply, visit our FAQs
Stainless Steel
6.0 mm
M2.5
20.0 mm
R 22,8843 - R 43,621 5 In stock - Delivery conditions may apply, visit our FAQs
Stainless Steel
10.0 mm
M3
25.0 mm
R 21,5189 - R 32,8259 Request the lead time here
Stainless Steel
6.0 mm
M2.5
15.0 mm
  • of 16
Male To Female Standoff Hexagonal 4.0 mm M2 15.0 mm

10226940

Price Range
R 12,331 - R 6,7557

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 4.0 mm M2 5.0 mm

10226872

Price Range
R 9,1878 - R 5,0348

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Sub-D Standoff Hexagonal 5.0 mm M3-M3 8.0 mm

10228227

Price Range
R 12,9995 - R 7,9931

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Male To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

10227411

Price Range
R 72,749 - R 33,1531

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10227039

Price Range
R 30,6641 - R 20,1251

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2.5
Sub-D Standoff Hexagonal 5.0 mm 4NC-M3 5.0 mm

10228197

Price Range
R 8,6331 - R 4,7361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    3.0 mm
  • Spacer Length
    5.0 mm
Male To Female Standoff Hexagonal 4.0 mm M2 10.0 mm

10226919

Price Range
R 10,2261 - R 5,6037

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 4.0 mm M2 8.0 mm

10226902

Price Range
R 27,6062 - R 18,0912

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 10.0 mm M6 10.0 mm

10227732

Price Range
R 35,5425 - R 18,1339

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 4.0 mm M2 25.0 mm

10226995

Price Range
R 22,8558 - R 10,3541

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10227190

Price Range
R 37,8323 - R 21,4478

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 4.0 mm M2 15.0 mm

10226957

Price Range
R 29,5263 - R 19,3713

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

10226971

Price Range
R 14,4502 - R 8,8891

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10098257

Price Range
R 57,4596 - R 26,1839

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff Hexagonal 4.0 mm M2 10.0 mm

10226926

Price Range
R 28,1467 - R 18,461

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Distance Across Flats
    4.0 mm
  • Internal Thread Length
    6.0 mm
  • Spacer Length
    10.0 mm
Male To Female Standoff Hexagonal 4.0 mm M2 12.0 mm

10226933

Price Range
R 10,9941 - R 6,0161

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 5.0 mm M2.5 12.0 mm

10227046

Price Range
R 31,5174 - R 20,6655

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2.5
Male To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10227077

Price Range
R 32,8402 - R 32,8402

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2.5
Male To Female Standoff Hexagonal 5.5 mm M3 25.0 mm

10227213

Price Range
R 43,621 - R 22,8843

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10227053

Price Range
R 32,8259 - R 21,5189

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2.5