Our PCB mounting hardware range includes these Mounting Blocks that are made from Natural Nylon 6/6.
PCB Mounting Blocks are a useful component for the mounting of printed circuit boards and small panels, at a right angle within equipment. The nylon PCB Mounting Block is a quick and easy replacement for an aluminium PCB Bracket, and provides secure mounting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Diameter | View | |
|---|---|---|---|---|
| R 2,7063 - R 3,7127 | Request the lead time here |
0.102 in
2.6 mm
|
||
| R 10,7383 - R 10,7383 | Request the lead time here |
0.098 in
2.5 mm
|
||
| R 2,3534 - R 3,2284 | Request the lead time here |
0.102 in
2.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue