10111963
PCB-MB-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 3,7127 |
| 5000 - 9999 | R 3,3414 |
| 10000 - 19999 | R 3,0073 |
| 20000 + | R 2,7063 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Hole Diameter | 0.102 in |
| Mounting Hole Diameter | 2.6 mm |
| Overall Depth | 0.236 in |
| Overall Depth | 6.0 mm |
| Overall Width | 0.63 in |
| Overall Width | 16.0 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Thread Size | 4 or M3 Self-Tapping Screw |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue