Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.
The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.
Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | Pull Direction | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 4,1056 - R 6,3865 | Request the lead time here |
3.051 in
77.5 mm
|
Red
|
LDPE
|
Lateral
|
2.913 in
74.0 mm
|
|
3
|
||
| R 4,026 - R 6,2627 | Request the lead time here |
2.992 in
76.0 mm
|
Red
|
LDPE
|
Lateral
|
2.874 in
73.0 mm
|
9.7
|
3
|
||
| R 4,8121 - R 7,4855 | Request the lead time here |
3.819 in
97.0 mm
|
Red
|
LDPE
|
Lateral
|
3.701 in
94.0 mm
|
10.0
|
3
|
||
| R 24,1543 - R 37,5734 | Request the lead time here |
9.291 in
236.0 mm
|
Natural
|
LDPE
|
No Tab
|
9.055 in
230.0 mm
|
12.0
|
4
|
||
| R 29,3645 - R 45,6782 | Request the lead time here |
10.748 in
273.0 mm
|
Natural
|
LDPE
|
No Tab
|
10.276 in
261.0 mm
|
16.0
|
4
|
||
| R 38,4476 - R 59,8073 | Request the lead time here |
11.732 in
298.0 mm
|
Natural
|
LDPE
|
No Tab
|
11.22 in
285.0 mm
|
18.0
|
4
|
||
| R 3,3016 - R 5,1359 | Request the lead time here |
2.378 in
60.4 mm
|
Red
|
LDPE - PIR
|
Lateral
|
2.126 in
54.0 mm
|
10.8
|
3
|
||
| R 3,8688 - R 6,0181 | Request the lead time here |
2.953 in
75.0 mm
|
Red
|
LDPE
|
Lateral
|
2.677 in
68.0 mm
|
11.2
|
3
|
||
| R 2,7643 - R 4,30 | Request the lead time here |
1.752 in
44.5 mm
|
Red
|
LDPE
|
Lateral
|
1.575 in
40.0 mm
|
10.5
|
3
|
||
| R 3,1125 - R 4,8417 | Request the lead time here |
2.094 in
53.2 mm
|
Red
|
LDPE - PIR
|
Lateral
|
1.929 in
49.0 mm
|
10.3
|
3
|
||
| R 1,009 - R 1,5695 | Request the lead time here |
0.728 in
18.5 mm
|
Red
|
LDPE - PIR
|
Lateral
|
0.591 in
15.0 mm
|
9.5
|
3
|
||
| R 1,20 - R 1,8667 | Request the lead time here |
0.866 in
22.0 mm
|
Red
|
LDPE
|
Lateral
|
0.768 in
19.5 mm
|
10.0
|
3
|
||
| R 10,0223 - R 15,5903 | Request the lead time here |
7.008 in
178.0 mm
|
Natural
|
LDPE
|
No Tab
|
6.575 in
167.0 mm
|
17.5
|
4
|
||
| R 10,2114 - R 15,8844 | Request the lead time here |
6.992 in
177.6 mm
|
Natural
|
LDPE
|
No Tab
|
6.772 in
172.0 mm
|
13.6
|
4
|
||
| R 0,5393 - R 0,8389 | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.043 in
26.5 mm
|
10.5
|
4
|
||
| R 1,0289 - R 1,6005 | Request the lead time here |
1.417 in
36.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.22 in
31.0 mm
|
10.5
|
4
|
||
| R 12,7309 - R 19,8037 | Request the lead time here |
7.441 in
189.0 mm
|
Natural
|
LDPE
|
No Tab
|
7.165 in
182.0 mm
|
14.5
|
4
|
||
| R 13,9728 - R 21,7354 | Request the lead time here |
7.78 in
197.6 mm
|
Natural
|
LDPE
|
No Tab
|
7.559 in
192.0 mm
|
13.6
|
4
|
||
| R 0,5393 - R 0,8389 | Request the lead time here |
1.102 in
28.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.965 in
24.5 mm
|
10.5
|
4
|
||
| R 0,5393 - R 0,8389 | Request the lead time here |
1.063 in
27.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.906 in
23.0 mm
|
10.5
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue