A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTLLPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L | D | h | d | View | |
|---|---|---|---|---|---|---|---|
| R 0,5353 - R 0,8326 | Request the lead time here |
|
|
|
|
||
| R 0,6742 - R 1,0489 | Request the lead time here |
|
|
|
|
||
| R 1,1325 - R 1,7618 | Request the lead time here |
|
|
|
|
||
| R 1,1776 - R 1,8319 | Request the lead time here |
0.472 in
12.0 mm
|
0.906 in
23.0 mm
|
0.413 in
10.5 mm
|
0.768 in
19.5 mm
|
||
| R 1,2227 - R 1,902 | Request the lead time here |
|
|
|
|
||
| R 1,5608 - R 2,4279 | Request the lead time here |
|
|
|
|
||
| R 1,8989 - R 2,9538 | Request the lead time here |
|
|
|
|
||
| R 2,3046 - R 3,5849 | Request the lead time here |
|
|
|
|
||
| R 2,5562 - R 3,9764 | Request the lead time here |
|
|
|
|
||
| R 2,6088 - R 4,0582 | Request the lead time here |
|
|
|
|
||
| R 2,714 - R 4,2218 | Request the lead time here |
|
|
|
|
||
| R 2,8793 - R 4,479 | Request the lead time here |
|
|
|
|
||
| R 3,0559 - R 4,7536 | Request the lead time here |
|
|
|
|
||
| R 3,6513 - R 5,6798 | Request the lead time here |
|
|
|
|
||
| R 1,0424 - R 1,6215 | Request the lead time here |
|
|
|
|
||
| R 1,3579 - R 2,1124 | Request the lead time here |
|
|
|
|
||
| R 1,696 - R 2,6383 | Request the lead time here |
|
|
|
|
||
| R 1,4932 - R 2,3227 | Request the lead time here |
|
|
|
|
||
| R 1,9665 - R 3,059 | Request the lead time here |
|
|
|
|
||
| R 2,237 - R 3,4797 | Request the lead time here |