Pan Head Torx screws, made from PEEK, offer excellent mechanical strength, chemical resistance and thermal stability. The pan head design features a large bearing surface that helps distribute the load evenly and helps minimize the risk of surface damage.
The Torx drive improves torque transmission and reduces the likelihood of cam-out, compared to traditional screw heads.
The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR1931
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | Torx Size | h2 | h1 | l2 | l1 ±0.2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 22,7268 - R 25,252 | Request the lead time here |
4.0
|
M2
|
TX-6
|
1.1
|
1.6
|
0.8
|
6.0
|
||
| R 18,6912 - R 20,768 | Request the lead time here |
6.0
|
M3
|
TX-10
|
1.6
|
2.4
|
1.0
|
4.0
|
||
| R 25,9128 - R 28,792 | Request the lead time here |
6.0
|
M3
|
TX-10
|
1.6
|
2.4
|
1.0
|
20.0
|
||
| R 29,3112 - R 32,568 | Request the lead time here |
6.0
|
M3
|
TX-10
|
1.6
|
2.4
|
1.0
|
25.0
|
||
| R 29,3112 - R 32,568 | Request the lead time here |
8.0
|
M4
|
TX-20
|
2.0
|
3.1
|
1.4
|
25.0
|
||
| R 50,3388 - R 55,932 | Request the lead time here |
12.0
|
M6
|
TX-30
|
3.0
|
4.6
|
2.0
|
40.0
|
||
| R 29,3112 - R 32,568 | Request the lead time here |
4.0
|
M2
|
TX-6
|
1.1
|
1.6
|
0.8
|
20.0
|
||
| R 28,4616 - R 31,624 | Request the lead time here |
5.0
|
M2.5
|
TX-8
|
1.3
|
2.0
|
0.9
|
20.0
|
||
| R 102,3768 - R 113,752 | Request the lead time here |
16.0
|
M8
|
TX-40
|
3.7
|
6.0
|
2.5
|
40.0
|
||
| R 23,5764 - R 26,196 | Request the lead time here |
6.0
|
M3
|
TX-10
|
1.6
|
2.4
|
1.0
|
15.0
|
||
| R 21,8772 - R 24,308 | Request the lead time here |
6.0
|
M3
|
TX-10
|
1.6
|
2.4
|
1.0
|
12.0
|
||
| R 28,0368 - R 31,152 | Request the lead time here |
4.0
|
M2
|
TX-6
|
1.1
|
1.6
|
0.8
|
15.0
|
||
| R 76,2516 - R 84,724 | Request the lead time here |
16.0
|
M8
|
TX-40
|
3.7
|
6.0
|
2.5
|
25.0
|
||
| R 26,55 - R 29,50 | Request the lead time here |
8.0
|
M4
|
TX-20
|
2.0
|
3.1
|
1.4
|
20.0
|
||
| R 28,4616 - R 31,624 | Request the lead time here |
10.0
|
M5
|
TX-25
|
2.5
|
3.8
|
1.6
|
12.0
|
||
| R 34,8336 - R 38,704 | Request the lead time here |
10.0
|
M5
|
TX-25
|
2.5
|
3.8
|
1.6
|
20.0
|
||
| R 24,426 - R 27,14 | Request the lead time here |
4.0
|
M2
|
TX-6
|
1.1
|
1.6
|
0.8
|
8.0
|
||
| R 25,9128 - R 28,792 | Request the lead time here |
4.0
|
M2
|
TX-6
|
1.1
|
1.6
|
0.8
|
10.0
|
||
| R 39,0816 - R 43,424 | Request the lead time here |
10.0
|
M5
|
TX-25
|
2.5
|
3.8
|
1.6
|
25.0
|
||
| R 29,3112 - R 32,568 | Request the lead time here |
12.0
|
M6
|
TX-30
|
3.0
|
4.6
|
2.0
|
12.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue