Menu Search

Oval Tube Inserts

In stock

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T2 h Material L L1 h1 T1 View
R 2,2011 - R 5,2835 Request the lead time here
1.0 mm
11.5 mm
LDPE
40.0 mm
20.0 mm
5.0 mm
3.0 mm
R 4,1548 - R 16,1697 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
20.0 mm
5.0 mm
3.0 mm
R 4,3871 - R 8,9991 485 In stock - Delivery conditions may apply, visit our FAQs
1.0 mm
11.5 mm
PE
50.0 mm
25.0 mm
5.0 mm
2.5 mm
R 14,1564 - R 37,9843 Request the lead time here
9.0 mm
ABS
20.0 mm
10.0 mm
5.0 mm
1.2 mm
R 4,4926 - R 7,3429 1000 In stock - Delivery conditions may apply, visit our FAQs
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
R 13,2669 - R 35,5551 Request the lead time here
9.0 mm
ABS
25.0 mm
10.0 mm
5.0 mm
1.5 mm
R 16,8701 - R 45,2168 Request the lead time here
10.0 mm
ABS
30.0 mm
20.0 mm
5.0 mm
1.2 mm
R 3,2262 - R 10,1034 Request the lead time here
1.5 mm
10.0 mm
PE
20.0 mm
10.0 mm
5.0 mm
2.0 mm
R 4,1609 - R 7,8397 550 In stock - Delivery conditions may apply, visit our FAQs
1.0 mm
10.0 mm
PE
30.0 mm
15.0 mm
2.5 mm
1.5 mm
R 9,5883 - R 20,1355 Request the lead time here
1.0 mm
11.5 mm
PE
38.0 mm
20.0 mm
5.0 mm
3.0 mm
R 13,6287 - R 13,6368 2687 In stock - Delivery conditions may apply, visit our FAQs
1.0 mm
11.5 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
R 2,5594 - R 9,49 Request the lead time here
1.0 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
3.0 mm
R 2,2915 - R 4,6376 Request the lead time here
0.8 mm
11.5 mm
LDPE - PIR
31.8 mm
15.9 mm
3.5 mm
3.0 mm
R 15,5169 - R 30,4081 Request the lead time here
1.0 mm
13.0 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
R 3,5698 - R 4,9352 Request the lead time here
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
R 1,5679 - R 2,9371 2150 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
11.5 mm
LDPE
30.0 mm
15.0 mm
5.0 mm
2.0 mm
R 16,4781 - R 44,223 Request the lead time here
10.0 mm
ABS
30.0 mm
15.0 mm
5.0 mm
1.5 mm
R 4,2952 - R 5,9593 Request the lead time here
1.5 mm
11.5 mm
PE
20.0 mm
10.0 mm
5.0 mm
2.0 mm
R 4,2952 - R 5,9593 Request the lead time here
1.5 mm
11.5 mm
PE
20.0 mm
10.0 mm
5.0 mm
2.0 mm
R 4,4801 - R 6,2011 Request the lead time here
1.5 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
2.0 mm
  • of 3
Oval Tube Insert 3.0 mm 1.0 mm Black PE

10079775

Price Range
R 5,2835 - R 2,2011

Stock Levels
Request the lead time here
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 3.0 mm 1.0 mm Black PE

10246801

Price Range
R 16,1697 - R 4,1548

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 25.0 mm 2.5 mm 1.0 mm Black PE

10258026

Price Range
R 8,9991 - R 4,3871

Stock Levels
485 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    50.0 mm
  • L1
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Tube Insert 20.0 mm 10.0 mm 1.2 mm Natural ABS

10289792

Price Range
R 37,9843 - R 14,1564

Stock Levels
Request the lead time here
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    9.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10258033

Price Range
R 7,3429 - R 4,4926

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Tube Insert 25.0 mm 10.0 mm 1.5 mm Natural ABS

10289808

Price Range
R 35,5551 - R 13,2669

Stock Levels
Request the lead time here
Attributes
  • L
    25.0 mm
  • L1
    10.0 mm
  • h
    9.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
Tube Insert 30.0 mm 20.0 mm 1.2 mm Natural ABS

10289846

Price Range
R 45,2168 - R 16,8701

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    20.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 2.0 mm 1.5 mm Black PE

10246771

Price Range
R 10,1034 - R 3,2262

Stock Levels
Request the lead time here
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 30.0 mm 15.0 mm 1.5 mm 1.0 mm Black PE

10254080

Price Range
R 7,8397 - R 4,1609

Stock Levels
550 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    2.5 mm
  • T2
    1.0 mm
Oval Tube Insert 38.0 mm 20.0 mm 3.0 mm 1.0 mm Black PE

10258019

Price Range
R 20,1355 - R 9,5883

Stock Levels
Request the lead time here
Attributes
  • L
    38.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 60.0 mm 30.0 mm 2.0 mm 1.0 mm Black PE

10258057

Price Range
R 13,6368 - R 13,6287

Stock Levels
2687 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 3.0 mm 1.0 mm Black PE

10246795

Price Range
R 9,49 - R 2,5594

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 31.8 mm 15.9 mm 3.0 mm 0.8 mm Black LDPE - PIR

10079768

Price Range
R 4,6376 - R 2,2915

Stock Levels
Request the lead time here
Attributes
  • L
    31.8 mm
  • L1
    15.9 mm
  • h
    11.5 mm
  • h1
    3.5 mm
  • T2
    0.8 mm
Round Tube Insert 2.0 mm 1.0 mm Black PE

10347942

Price Range
R 30,4081 - R 15,5169

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    13.0 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 2.5 mm 1.0 mm White PE

10347904

Price Range
R 4,9352 - R 3,5698

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.0 mm 0.8 mm Black LDPE

10079751

Price Range
R 2,9371 - R 1,5679

Stock Levels
2150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    0.8 mm
Tube Insert 30.0 mm 15.0 mm 1.5 mm Natural ABS

10289839

Price Range
R 44,223 - R 16,4781

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
Oval Tube Insert 2.0 mm 1.5 mm White PE

10215951

Price Range
R 5,9593 - R 4,2952

Stock Levels
Request the lead time here
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 2.0 mm 1.5 mm Black PE

10215968

Price Range
R 5,9593 - R 4,2952

Stock Levels
Request the lead time here
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 2.0 mm 1.5 mm White PE

10216002

Price Range
R 6,2011 - R 4,4801

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm