Menu Search

O-Rings & Kits Metric

In stock

O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains metric O-rings and the related kits.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
52 results
Product SKUs information
Essentra Part Number Price range Availability W ID Material Type View
R 1,1307 - R 1,2913 Request the lead time here
2.4 mm
11.6 mm
NBR
Individual Part
Request the lead time here
3.0 mm
26.5 mm
NBR
Individual Part
R 0,903 - R 1,0355 Request the lead time here
2.4 mm
5.6 mm
NBR
Individual Part
R 0,903 - R 1,0355 Request the lead time here
1.6 mm
8.1 mm
NBR
Individual Part
R 452,3268 - R 516,8146 1 In stock - Delivery conditions may apply, visit our FAQs
NBR
Metric O-Ring Kit
R 3 103,466 - R 3 359,2566 Request the lead time here
FPM
Metric O-Ring Kit
Request the lead time here
3.0 mm
39.5 mm
FPM
Individual Part
R 2,2614 - R 2,5734 Request the lead time here
3.0 mm
19.5 mm
NBR
Individual Part
R 1,1307 - R 1,2913 Request the lead time here
2.4 mm
14.6 mm
NBR
Individual Part
R 3,3921 - R 3,8911 Request the lead time here
3.0 mm
32.5 mm
NBR
Individual Part
Request the lead time here
3.0 mm
31.5 mm
NBR
Individual Part
Request the lead time here
1.6 mm
4.1 mm
FPM
Individual Part
R 0,903 - R 1,0355 Request the lead time here
1.6 mm
6.1 mm
NBR
Individual Part
R 1,1307 - R 1,2913 Request the lead time here
1.6 mm
14.1 mm
NBR
Individual Part
R 1,1307 - R 1,2913 Request the lead time here
1.6 mm
12.1 mm
NBR
Individual Part
10405741 R 0,903 - R 1,0355 Request the lead time here
1.6 mm
4.1 mm
NBR
Individual Part
R 1,1307 - R 1,2913 Request the lead time here
1.6 mm
10.1 mm
NBR
Individual Part
R 0,903 - R 1,0355 Request the lead time here
2.4 mm
6.6 mm
NBR
Individual Part
R 1,1307 - R 1,2913 Request the lead time here
2.4 mm
9.6 mm
NBR
Individual Part
R 0,903 - R 1,0355 Request the lead time here
2.4 mm
7.6 mm
NBR
Individual Part
  • of 3
O-Ring 11.6 mm 2.4 mm NBR Black

10405864

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    11.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 26.5 mm 3.0 mm NBR Black

10405901


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    26.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 5.6 mm 2.4 mm NBR Black

10405826

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    5.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 8.1 mm 1.6 mm NBR Black

10405765

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    8.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
NBR Ring Seal Kit Metric O-Ring

10385159

Price Range
R 516,8146 - R 452,3268

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Includes
    15 x 600695, 15 x 600696, 15 x 600697, 15 x 600698, 15 x 600699, 15 x 600700, 10 x 600701, 10 x 600702, 10 x 600703, 10 x 600704, 10 x 600705, 10 x 600706, 6 x 600707, 6 x 600708, 6 x 600709, 6 x 600710, 6 x 600711, 6 x 600712 O-Ring
  • Number of Pieces
    186
  • Type
    Metric O-Ring Kit
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
Metric O-Ring Ring Seal Kit Fluoroelastomer 75 FPM 75

10385166

Price Range
R 3 359,2566 - R 3 103,466

Stock Levels
Request the lead time here
Attributes
  • Includes
    15 x 600713, 15 x 600714, 15 x 600715, 15 x 600716, 15 x 600717, 15 x 600718, 10 x 600719, 10 x 600720, 10 x 600721, 10 x 600722, 10 x 600723, 10 x 600724, 6 x 600725, 6 x 600726, 6 x 600727, 6 x 600728, 6 x 600729, 6 x 600730 O-Ring
  • Number of Pieces
    186
  • Type
    Metric O-Ring Kit
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
O-Ring 39.5 mm 3.0 mm FPM 75 Black

10406113


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    39.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 19.5 mm 3.0 mm NBR Black

10405888

Price Range
R 2,5734 - R 2,2614

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    19.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.6 mm 2.4 mm NBR Black

10405871

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    14.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 32.5 mm 3.0 mm NBR Black

10405925

Price Range
R 3,8911 - R 3,3921

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    32.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 31.5 mm 3.0 mm NBR Black

10405918


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    31.5 mm
  • Number of Pieces
    6
  • Type
    Individual Part
  • Colour
    Black
O-Ring 4.1 mm 1.6 mm FPM 75 Black

10405949


Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    4.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 6.1 mm 1.6 mm NBR Black

10405758

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    6.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 14.1 mm 1.6 mm NBR Black

10405796

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    14.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 12.1 mm 1.6 mm NBR Black

10405789

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    12.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 4.1 mm 1.6 mm NBR Black

10405741

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    4.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm NBR Black

10405772

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    15
  • Type
    Individual Part
  • Colour
    Black
O-Ring 6.6 mm 2.4 mm NBR Black

10405833

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    6.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 9.6 mm 2.4 mm NBR Black

10405857

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    9.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black
O-Ring 7.6 mm 2.4 mm NBR Black

10405840

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    7.6 mm
  • Number of Pieces
    10
  • Type
    Individual Part
  • Colour
    Black