Menu Search

O-Rings & Kits Imperial

In stock

Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.

  • Prevents fluid from entering and gas leaks.
  • Available imperial O-rings, metric O-rings, European metric O-rings, and O-ring face seals (ORFS).
  • For use in static and dynamic applications.
Material: FPM 75, NBR 70 Colour: Black Series Code: SRV0058, SR6150, SRV0057, SRV0056

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability ID YxY Material Type View
R 2,9699 - R 3,4261 Request the lead time here
25.0 mm
3.5 mm
NBR
Individual Part
Request the lead time here
3.7 mm
1.8 mm
FPM
Individual Part
10405369 R 3,4976 - R 3,9997 Request the lead time here
31.3 mm
3.5 mm
NBR
Individual Part
Request the lead time here
29.8 mm
3.5 mm
NBR
Individual Part
R 3,2262 - R 3,7051 Request the lead time here
28.2 mm
3.5 mm
NBR
Individual Part
Request the lead time here
36.1 mm
3.5 mm
NBR
Individual Part
R 2,6986 - R 3,085 Request the lead time here
7.7 mm
1.8 mm
FPM
Individual Part
Request the lead time here
37.7 mm
3.5 mm
NBR
Individual Part
Request the lead time here
34.5 mm
3.5 mm
NBR
Individual Part
Request the lead time here
2.9 mm
1.8 mm
FPM
Individual Part
Request the lead time here
43.8 mm
5.3 mm
NBR
Individual Part
R 2,3518 - R 2,6664 Request the lead time here
18.7 mm
2.6 mm
NBR
Individual Part
R 1,6734 - R 1,9068 Request the lead time here
10.8 mm
2.6 mm
NBR
Individual Part
Request the lead time here
37.5 mm
5.3 mm
NBR
Individual Part
R 0,609 - R 0,6976 100 In stock - Delivery conditions may apply, visit our FAQs
2.9 mm
1.8 mm
NBR
Individual Part
R 1,4035 - R 1,5967 100 In stock - Delivery conditions may apply, visit our FAQs
9.3 mm
1.8 mm
NBR
Individual Part
R 1,794 - R 2,0463 Request the lead time here
12.4 mm
2.6 mm
NBR
Individual Part
R 1,1307 - R 1,2913 Request the lead time here
6.1 mm
1.8 mm
NBR
Individual Part
R 1,9146 - R 2,2013 Request the lead time here
14.0 mm
2.6 mm
NBR
Individual Part
R 2,4272 - R 2,7749 Request the lead time here
18.7 mm
3.5 mm
NBR
Individual Part
  • of 4
O-Ring 25.0 mm 3.5 mm NBR 70 Black

10405321

Price Range
R 3,4261 - R 2,9699

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    25.0 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 3.7 mm 1.8 mm FPM 75 Black

10405451


Stock Levels
Request the lead time here
Attributes
  • YxY
    1.8 mm
  • ID
    3.7 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    20
O-Ring 31.3 mm 3.5 mm NBR 70 Black

10405369

Price Range
R 3,9997 - R 3,4976

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    31.3 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 29.8 mm 3.5 mm NBR 70 Black

10405352


Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    29.8 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 28.2 mm 3.5 mm NBR 70 Black

10405345

Price Range
R 3,7051 - R 3,2262

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    28.2 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 36.1 mm 3.5 mm NBR 70 Black

10405390


Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    36.1 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 7.7 mm 1.8 mm FPM 75 Black

10405499

Price Range
R 3,085 - R 2,6986

Stock Levels
Request the lead time here
Attributes
  • YxY
    1.8 mm
  • ID
    7.7 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    20
O-Ring 37.7 mm 3.5 mm NBR 70 Black

10405406


Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    37.7 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 34.5 mm 3.5 mm NBR 70 Black

10405383


Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    34.5 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring 2.9 mm 1.8 mm FPM 75 Black

10405444


Stock Levels
Request the lead time here
Attributes
  • YxY
    1.8 mm
  • ID
    2.9 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    20
O-Ring 43.8 mm 5.3 mm NBR 70 Black

10405437


Stock Levels
Request the lead time here
Attributes
  • YxY
    5.3 mm
  • ID
    43.8 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    7
O-Ring 18.7 mm 2.6 mm NBR 70 Black

10405277

Price Range
R 2,6664 - R 2,3518

Stock Levels
Request the lead time here
Attributes
  • YxY
    2.6 mm
  • ID
    18.7 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    13
O-Ring 10.8 mm 2.6 mm NBR 70 Black

10405222

Price Range
R 1,9068 - R 1,6734

Stock Levels
Request the lead time here
Attributes
  • YxY
    2.6 mm
  • ID
    10.8 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    13
O-Ring 37.5 mm 5.3 mm NBR 70 Black

10405413


Stock Levels
Request the lead time here
Attributes
  • YxY
    5.3 mm
  • ID
    37.5 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    7
O-Ring 2.9 mm 1.8 mm NBR 70 Black

10405147

Price Range
R 0,6976 - R 0,609

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • YxY
    1.8 mm
  • ID
    2.9 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    20
O-Ring 9.3 mm 1.8 mm NBR 70 Black

10405208

Price Range
R 1,5967 - R 1,4035

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • YxY
    1.8 mm
  • ID
    9.3 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    20
O-Ring 12.4 mm 2.6 mm NBR 70 Black

10405239

Price Range
R 2,0463 - R 1,794

Stock Levels
Request the lead time here
Attributes
  • YxY
    2.6 mm
  • ID
    12.4 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    13
O-Ring 6.1 mm 1.8 mm NBR 70 Black

10405185

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • YxY
    1.8 mm
  • ID
    6.1 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    20
O-Ring 14.0 mm 2.6 mm NBR 70 Black

10405246

Price Range
R 2,2013 - R 1,9146

Stock Levels
Request the lead time here
Attributes
  • YxY
    2.6 mm
  • ID
    14.0 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    13
O-Ring 18.7 mm 3.5 mm NBR 70 Black

10405284

Price Range
R 2,7749 - R 2,4272

Stock Levels
Request the lead time here
Attributes
  • YxY
    3.5 mm
  • ID
    18.7 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10