Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Material: FPM 75, NBR 70 Colour: Black Series Code: SRV0058, SR6150, SRV0057, SRV0056
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | ID | YxY | Material | Type | View | |
---|---|---|---|---|---|---|---|
Request the lead time here |
0.61 in
15.5 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
R 2,6986 - R 3,085 | Request the lead time here |
0.303 in
7.7 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
||
R 6,0907 - R 13,968 | Request the lead time here |
0.425 in
10.8 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
||
Request the lead time here |
0.146 in
3.7 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.488 in
12.4 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.673 in
17.1 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.858 in
21.8 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
|||
R 6,0907 - R 6,9762 | Request the lead time here |
0.362 in
9.2 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
||
R 1,6734 - R 1,9068 | Request the lead time here |
0.425 in
10.8 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
||
R 0,609 - R 0,6976 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.114 in
2.9 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
||
R 1,1307 - R 1,2913 | Request the lead time here |
0.24 in
6.1 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
||
R 3,2262 - R 3,7051 | Request the lead time here |
1.11 in
28.2 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
R 1,794 - R 2,0463 | Request the lead time here |
0.488 in
12.4 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
||
R 2,1709 - R 2,4959 | Request the lead time here |
0.673 in
17.1 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
||
R 2,6986 - R 3,085 | Request the lead time here |
0.858 in
21.8 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
R 0,8819 - R 1,0092 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.177 in
4.5 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
||
R 0,7462 - R 0,8526 | Request the lead time here |
0.146 in
3.7 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
||
R 1,2648 - R 1,4464 | Request the lead time here |
0.303 in
7.7 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
||
Request the lead time here |
1.358 in
34.5 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
|||
R 2,3518 - R 2,6664 | Request the lead time here |
0.736 in
18.7 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue