Menu Search

Needle Roller Linear Cages

In production

Needle Roller Linear Cages are precision-engineered components that provide smooth, low-friction linear motion in high-load applications.

Compared to standard ball bearings, needle roller linear cages offer a higher load-carrying capacity per unit size. This makes them ideal for applications with space constraints.

They operate by a rail rolling rather than sliding, which reduces energy waste and enhances efficiency. Their robust construction helps prevent misalignment and deflection, resulting in steady movement under heavy loads.

  • Frequently used to improve motion precision and weight distribution.
  • Its capacity to withstand enormous weights makes it ideal for precision machinery, robotic systems and heavy-duty linear actuators.
Material: Steel Series Code: SRL1004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Essentra Part Number Price range Availability p1 h1 No. of rollers (pairs) w1 d1 l1 Dyn. load C /pair of rollers max. N View
R 10 667,2462 - R 10 667,2462 Request the lead time here
4.0
4.8
144.0
10.0
2.0
600.0
1500.0
R 17 778,7436 - R 17 778,7436 Request the lead time here
4.0
4.8
240.0
10.0
2.0
1000.0
2500.0
R 3 555,7487 - R 3 555,7487 Request the lead time here
4.0
4.8
48.0
10.0
2.0
200.0
500.0
R 7 111,4975 - R 7 111,4975 Request the lead time here
4.0
4.8
96.0
10.0
2.0
400.0
1000.0
R 5 333,6231 - R 5 333,6231 Request the lead time here
4.0
4.8
72.0
10.0
2.0
300.0
750.0
R 3 318,6137 - R 3 318,6137 Request the lead time here
4.5
6.8
42.0
15.0
2.0
200.0
800.0
R 9 956,0539 - R 9 956,0539 Request the lead time here
4.5
6.8
126.0
15.0
2.0
600.0
2400.0
R 3 816,5122 - R 3 816,5122 Request the lead time here
5.5
9.8
34.0
20.0
2.5
200.0
1460.0
R 9 541,1739 - R 9 541,1739 Request the lead time here
5.5
9.8
85.0
20.0
2.5
500.0
3650.0
R 13 357,899 - R 13 357,899 Request the lead time here
5.5
9.8
119.0
20.0
2.5
700.0
5110.0
R 17 174,4111 - R 17 174,4111 Request the lead time here
5.5
9.8
153.0
20.0
2.5
900.0
6570.0
R 16 489,8273 - R 16 489,8273 Request the lead time here
6.0
13.8
96.0
25.0
3.0
600.0
7500.0
Request the lead time here
7.0
17.8
78.0
30.0
3.5
600.0
11100.0
R 12 860,0005 - R 12 860,0005 Request the lead time here
7.0
17.8
52.0
30.0
3.5
400.0
7400.0
R 24 734,6345 - R 24 734,6345 Request the lead time here
6.0
13.8
144.0
25.0
3.0
900.0
11250.0
R 6 429,8938 - R 6 429,8938 Request the lead time here
7.0
17.8
26.0
30.0
3.5
200.0
3700.0
R 9 645,0536 - R 9 645,0536 Request the lead time here
7.0
17.8
39.0
30.0
3.5
300.0
5500.0
Request the lead time here
7.0
17.8
105.0
30.0
3.5
800.0
14800.0
R 4 978,1334 - R 4 978,1334 Request the lead time here
4.5
6.8
63.0
15.0
2.0
300.0
1200.0
R 5 949,6634 - R 5 949,6634 Request the lead time here
4.5
6.8
105.0
15.0
2.0
500.0
2000.0
  • of 3
Needle Roller Linear Cages 2.0 4.0 600.0 Steel

20761264

Price Range
R 10 667,2462 - R 10 667,2462

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    600.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.0 1000.0 Steel

20761301

Price Range
R 17 778,7436 - R 17 778,7436

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    1000.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.0 200.0 Steel

20761226

Price Range
R 3 555,7487 - R 3 555,7487

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    200.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.0 400.0 Steel

20761240

Price Range
R 7 111,4975 - R 7 111,4975

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    400.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.0 300.0 Steel

20761233

Price Range
R 5 333,6231 - R 5 333,6231

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.0
  • h1
    4.8
  • l1
    300.0
  • w1
    10.0
Needle Roller Linear Cages 2.0 4.5 200.0 Steel

20761325

Price Range
R 3 318,6137 - R 3 318,6137

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    200.0
  • w1
    15.0
Needle Roller Linear Cages 2.0 4.5 600.0 Steel

20761363

Price Range
R 9 956,0539 - R 9 956,0539

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    600.0
  • w1
    15.0
Needle Roller Linear Cages 2.5 5.5 200.0 Steel

20761424

Price Range
R 3 816,5122 - R 3 816,5122

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    200.0
  • w1
    20.0
Needle Roller Linear Cages 2.5 5.5 500.0 Steel

20761455

Price Range
R 9 541,1739 - R 9 541,1739

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    500.0
  • w1
    20.0
Needle Roller Linear Cages 2.5 5.5 700.0 Steel

20761479

Price Range
R 13 357,899 - R 13 357,899

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    700.0
  • w1
    20.0
Needle Roller Linear Cages 2.5 5.5 900.0 Steel

20761493

Price Range
R 17 174,4111 - R 17 174,4111

Stock Levels
Request the lead time here
Attributes
  • d1
    2.5
  • p1
    5.5
  • h1
    9.8
  • l1
    900.0
  • w1
    20.0
Needle Roller Linear Cages 3.0 6.0 600.0 Steel

20761561

Price Range
R 16 489,8273 - R 16 489,8273

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    600.0
  • w1
    25.0
Needle Roller Linear Cages 3.5 7.0 600.0 Steel

20761660


Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    600.0
  • w1
    30.0
Needle Roller Linear Cages 3.5 7.0 400.0 Steel

20761646

Price Range
R 12 860,0005 - R 12 860,0005

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    400.0
  • w1
    30.0
Needle Roller Linear Cages 3.0 6.0 900.0 Steel

20761592

Price Range
R 24 734,6345 - R 24 734,6345

Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • p1
    6.0
  • h1
    13.8
  • l1
    900.0
  • w1
    25.0
Needle Roller Linear Cages 3.5 7.0 200.0 Steel

20761622

Price Range
R 6 429,8938 - R 6 429,8938

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    200.0
  • w1
    30.0
Needle Roller Linear Cages 3.5 7.0 300.0 Steel

20761639

Price Range
R 9 645,0536 - R 9 645,0536

Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    300.0
  • w1
    30.0
Needle Roller Linear Cages 3.5 7.0 800.0 Steel

20761684


Stock Levels
Request the lead time here
Attributes
  • d1
    3.5
  • p1
    7.0
  • h1
    17.8
  • l1
    800.0
  • w1
    30.0
Needle Roller Linear Cages 2.0 4.5 300.0 Steel

20761332

Price Range
R 4 978,1334 - R 4 978,1334

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    300.0
  • w1
    15.0
Needle Roller Linear Cages 2.0 4.5 500.0 Steel

20761356

Price Range
R 5 949,6634 - R 5 949,6634

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0
  • p1
    4.5
  • h1
    6.8
  • l1
    500.0
  • w1
    15.0